Quick Search

Caterpillar 140M

Caterpillar 140M

Price
$167,000
Year
2015
Working hours
7,880 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Devils Lake, ND
+1 701 298 1700
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberN9J00242
Unit NumberMA31193
Catalog Number4873022
Year2015
Hours7,880 h
CountryUnited States
LocationDevils Lake, ND
Pricing
Price Excluding Tax167,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationHEATER, ENGINE COOLANT, 120V
LINES,STANDARD W/O ACCUMULATOR
LIGHTS, FRONT HEADLIGHTS, HIGH
GLOBAL ARRANGEMENT,LOW AMBIENT
CAB, PLUS (STANDARD GLASS)
MOLDBOARD, 14' PLUS
LANGUAGE, ENGLISH
LIGHTS, WORKING, PLUS
CAMERA, REAR VISION
PRODUCT LINK, CELLULAR PL641
SNOW ARRANGEMENT
MIRRORS, OUTSIDE HEATED 24V
HITCH, TOWING
LIGHT, LED WARNING STROBE
FENDERS, REAR
LINES, RIPPER, ADDITIONAL
ARTICULATION GUARD
PRECLEANER, NON SY-KLONE
SEAT BELT
CAB, PLUS (INTERIOR)
DECALS, ENGLISH (U.S.)
MOUNTING, WARNING LIGHT
GRADE CONTROL X SLOPE
TRANSMISSION, AUTOSHIFT
STARTER, ELEC, EXTREME DUTY
FALLS FRONT LIFT GROUP
JOYSTICK CONTROLS, ADVANCED
FENDERS, FRONT, AWD
COLD WEATHER PLUS PACKAGE AWD
MOUNT, SNOW WING, FRAME READY
FALLS SNOW WING
BASE + 4 (WM,WT-FLOAT,FL,RIP)
EXTENSION,BLADE,24"X 27"X1" RH
TIRES,14.0R24 MX XSNO+ * G2 MP
LIFT GROUP, FRONT MOUNTING
2015 CAT 140M3AWDB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering