2008 CAT 140M For Sale - 72,000 USD | Cat Used
Quick Search

CAT 140M

CAT 140M

Year
2008
Working hours
13,862 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Sioux Falls, SD
+1 701 298 1700
Show phone number
Basic information
BrandCAT 140M
Butler Machinery Co.
Categorymotor graders
Serial NumberB9D00135
Unit NumberMA32387
Catalog Number10064518
Year2008
Hours13,862 h
CountryUnited States
LocationSioux Falls, United States
Pricing
Price Excluding Tax72,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
Additional information...14.00R24 ... 50-80%
14' MOLDBOARD
2008 CAT 140M MOTOR GRADER
BLADE, 14' X 27" X 1"
BRIDGESTONE ULTRATRACTION...
CONVERTER, COMMUNICATION (CB)
CUTTING EDGE, 14' BLADE
DIFFERENTIAL LOCK
DOOR, CAB, RIGHT HAND SIDE
DRAIN, ECOLOGY, ENGINE GRAVITY
END BITS, STANDARD
FILM, ENGINE, VHP PLUS
HYDRAULICS, BASE & 3 FUNCTIONS
LADDER, CAB, RIGHT HAND SIDE
LANGUAGE, ENGLISH
LIGHT, CAB, SNOW WING, RH 3X3
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, ROAD 3 X 3
LIGHTS, WORK, HEEL 3X3
LINES, FRONT LIFT
LINES,STANDARD W/O ACCUMULATOR
MOUNTING, SNOW WING
NO COMPRESSOR
OIL, HYDRAULIC
Online Owner's Manual
PRECLEANER, SY-KLONE
RADIO READY, ENTERTAINMENT
RADIO, 12V, AM/FM WEATHERBAND
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
SNOW ARRANGEMENT
TANK, FUEL, STANDARD
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0210
  • No
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
240
  • Yes
  • Yes
  • Yes
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
gauges, operator station, console
0170
  • No
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
engine
170
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • normal
  • normal
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
cooling system
080
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
050
  • No
  • Yes
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
transmission
0120
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
steering
0140
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
brake
080
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
drivechain / tandems
070
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
hydraulics
0160
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
blade
0110
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering