Quick Search

Caterpillar 140M AWD

Caterpillar 140M AWD

Year
2010
Working hours
7,198 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Williston, ND
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCaterpillar 140M AWD
Categorymotor graders
Serial NumberB9G01012
Unit Number23G0431
Catalog Number10052233
Year2010
Hours7,198 h
CountryUnited States
LocationWilliston, United States
Pricing
Price Excluding Tax190,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information*****END CONSIST SNOW ARRG******
*****END OF CONSIST COMFORT*****
**ALTERNATOR 150 AMP 247-3372
**CAB PLUS 349-3050
**CONSIST COMFORT PACAKAGE******
**LIGHTS FRONT HEADLIGHTS HIGH
**MOUNTING FOR WARNING LIGHT
**SNOW WING READY 349-3066
**TRANSMISSION AUTOSHIFT 2486925
**WEATHER COLD PLUS 349-8290
298-7465
310-2078
ACCUMULATORS, BLADE LIFT
ANTIFREEZE, -50C (-58F)
BASE & 5 (WM,WT,DA1,FL,RIP)
BATTERIES,EXT DUTY 1400CCA
COLD START
COMFORT PACKAGE - 1
COMPRESSOR/TANK, AIR
CONVERTER COMMUNCIATION CB
COVER, HYRAULIC OIL COOLER
COVERS,SCREEN
DOMESTIC TRUCK
FAN/DEFROSTER
GLOBAL ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT SNOW WING RIGHT HAND
LIGHT,WARNING,BEACON,STROBE HS
LIGHTS RIPPER 3X3
LIGHTS WORK HEEL 3X3
LIGHTS WORK MIDFRAME TOE 3X3
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14 FT, PLUS
MOUNTING, FRONT LIFT
OIL, HYDRAULIC COLD 0W
Operator's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, PL321
RADIO 12V,AM/FM/WEATHERBAND
RIPPER-SCARIFIER, REAR
SEAT AIR SUSPENSION CLOTH
SHANKS/TEETH FOR SCARIFIER
SNOW WING MOUNT
STARTING AID ETHER
SUN SHADE REAR
SWITCH WORK LIGHTING
TIRES, 14.0R24 MX XSNO+ 1* MP
WINDOW, SIDES W/WIPER,
WIPER/WASHER REAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering