Caterpillar 140M3

Caterpillar 140M3

Price
248,945 USD
Year
2015
Working hours
1450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00395
Unit NumberE160457
Catalog NumberCU4659910
Manufacturing Year2015
Hours1450 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 248,945
Tax-
Price Including Tax-
Details
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationREAR RIPPER/SCARIFIER
BLADE LENGTH: 14'
AIR CONDITIONING
DRIVE: 4WD
CIRCLE CLUTCH
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationREAR RIPPER/SCARIFIER
BLADE LENGTH: 14'
AIR CONDITIONING
DRIVE: 4WD
CIRCLE CLUTCH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • emissions
  • ripper
  • tires
general appearance
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairCat decals on engine doors faded
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft step,belts cut, also top mounting bracket is slightly bent .
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good05/19
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Goodoutside temp 113° vent air 68° drop 45 *
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOutside temp 109° heater vent 136°
  • Good
  • Good
  • Good
  • GoodCat - with Bluetooth
  • FairStains on lower cushion
  • Good
  • Good
  • FairWashers not working , may just need fluid
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodHyd fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • NoOne logged event for hot shut down
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • FairMissing clamp on left side steering line
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTest passed
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • FairNeeds shimmed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMark on rod
  • Good
  • Good
blade
  • Good
  • Good
  • FairNeeds shims
  • FairWorn
  • FairNeeds shims removed or new bearings
  • Good
  • FairSome wear
  • Good
  • GoodHas grease line to pinion
  • Good
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • 90%
  • Good
  • GoodHOURS ON DPF ARE THE SAME AS MACHINE , NOT DUE FOR A SERVICE FOR 3486 HRS
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGood
  • GoodOne in holder
tires
  • Yes
  • 67.11%
  • Fair
  • 17.5-25 12 pr Yokohama all four
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterYokohama2463NoYesNo
Left FrontYokohama2771NoYesYes
Left RearYokohama2360NoYes
Right CenterYokohama2463
Right FrontYokohama3181NoYesYes
Right RearYokohama2463NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone