Caterpillar 140M3

Caterpillar 140M3

Price
172,500 USD
Year
2015
Working hours
7499 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00308
Unit NumberU106795
Catalog NumberCU4606898
Manufacturing Year2015
Hours7499 h
CountryUnited States
LocationOklahoma City, OK
Pricing
Price Excluding Tax$ 172,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationTIRES,14.0R24 MX XGLA2 * G2 MP
PUSH PLATE, COUNTERWEIGHT
PRODUCT LINK, SATELLITE PL321
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
SHANKS/TEETH, RIPPER/SCARIFIER
RIPPER/SCARIFIER
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
PRECLEANER, NON SY-KLONE
LIGHTS, FRONT HEADLIGHTS, HIGH
NO ACCUGRADE
CAB, PLUS (INTERIOR)
MIRRORS, OUTSIDE MOUNTED
BASE + 2 (FL,RIP)
CAMERA, REAR VISION
MOLDBOARD, 14' PLUS
GUARD GP, HITCH
COLD WEATHER PACKAGE
LANGUAGE, ENGLISH
SEAT BELT
DECALS, ENGLISH (U.S.)
HEATER, ENGINE COOLANT, 120V
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationTIRES,14.0R24 MX XGLA2 * G2 MP
PUSH PLATE, COUNTERWEIGHT
PRODUCT LINK, SATELLITE PL321
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
SHANKS/TEETH, RIPPER/SCARIFIER
RIPPER/SCARIFIER
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
PRECLEANER, NON SY-KLONE
LIGHTS, FRONT HEADLIGHTS, HIGH
NO ACCUGRADE
CAB, PLUS (INTERIOR)
MIRRORS, OUTSIDE MOUNTED
BASE + 2 (FL,RIP)
CAMERA, REAR VISION
MOLDBOARD, 14' PLUS
GUARD GP, HITCH
COLD WEATHER PACKAGE
LANGUAGE, ENGLISH
SEAT BELT
DECALS, ENGLISH (U.S.)
HEATER, ENGINE COOLANT, 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources