SNOW ARRANGEMENTSNOW ARRANGEMENT | |
Guard, TransmissionGuard, Transmission | |
ACCUMULATORS, BLADE LIFTACCUMULATORS, BLADE LIFT | |
AS IS / AS RECEIVEDAS IS / AS RECEIVED | |
MIRRORS, OUTSIDE HEATED 24VMIRRORS, OUTSIDE HEATED 24V | |
SEAT BELTSEAT BELT | |
JOYSTICK CONTROLS, ADVANCEDJOYSTICK CONTROLS, ADVANCED | |
LIFT GROUP, FRONT MOUNTINGLIFT GROUP, FRONT MOUNTING | |
MOLDBOARD, 14' PLUSMOLDBOARD, 14' PLUS | |
SCREEN ASSCREEN AS | |
STARTER, ELEC, EXTREME DUTYSTARTER, ELEC, EXTREME DUTY | |
BASE + 4 (WM,WT-FLOAT,FL,RIP)BASE + 4 (WM,WT-FLOAT,FL,RIP) | |
PRODUCT LINK, SATELLITE PLE631PRODUCT LINK, SATELLITE PLE631 | |
COLD WEATHER PLUS PACKAGECOLD WEATHER PLUS PACKAGE | |
MOUNT, SNOW WING, FRAME READYMOUNT, SNOW WING, FRAME READY | |
2016 CATERPILLAR 140M3 GRADER2016 CATERPILLAR 140M3 GRADER | |
5035 GD 8/24/235035 GD 8/24/23 | |
6 X 4 DRIVE W/ DISC BRAKES,ALL6 X 4 DRIVE W/ DISC BRAKES,ALL | |
8X2366D-H BASE PUSHBLOCK HEAVY8X2366D-H BASE PUSHBLOCK HEAVY | |
AC, HEAT, DEFROST, TRAVEL ALARMAC, HEAT, DEFROST, TRAVEL ALARM | |
ANALOG GAUGE CLUSTER, 12V PORTANALOG GAUGE CLUSTER, 12V PORT | |
ARTICULATION GUARDARTICULATION GUARD | |
BATTERIES,HD 1125CCA, 150AMP SYSBATTERIES,HD 1125CCA, 150AMP SYS | |
BLADE 14' X 27" X 1" (WORN)BLADE 14' X 27" X 1" (WORN) | |
CAB, PLUS (INTERIOR)CAB, PLUS (INTERIOR) | |
CAB, PLUS (STANDARD GLASS)CAB, PLUS (STANDARD GLASS) | |
CAMERA, REAR VISIONCAMERA, REAR VISION | |
CONTROL,AUTO ARTICULATION-DEMOCONTROL,AUTO ARTICULATION-DEMO | |
CONVERTER GPCONVERTER GP | |
COOLANT, 50/50, -35C (-31F)COOLANT, 50/50, -35C (-31F) | |
CUTTING EDGE, 14' BLADECUTTING EDGE, 14' BLADE | |
DECALS, ENGLISH (U.S.)DECALS, ENGLISH (U.S.) | |
DIFFERENTIAL LOCK/UNLOCK AUTODIFFERENTIAL LOCK/UNLOCK AUTO | |
END BITS, OVERLAYEND BITS, OVERLAY | |
ENGINE,C9.3, 252HP, TIER 4ENGINE,C9.3, 252HP, TIER 4 | |
FAN, DEFROSTER, REAR WINDOWFAN, DEFROSTER, REAR WINDOW | |
FEDERAL LIGHT KIT AMBERFEDERAL LIGHT KIT AMBER | |
GLOBAL ARRANGEMENT,LOW AMBIENTGLOBAL ARRANGEMENT,LOW AMBIENT | |
GRADE CONTROL X SLOPEGRADE CONTROL X SLOPE | |
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V | |
LIGHTS, FRONT HEADLIGHTS, HIGHLIGHTS, FRONT HEADLIGHTS, HIGH | |
LIGHTS, WORKING, PLUSLIGHTS, WORKING, PLUS | |
MOUNTING, WARNING LIGHTSMOUNTING, WARNING LIGHTS | |
PM250 FILTER KITPM250 FILTER KIT | |
PRECLEANER, SY-KLONEPRECLEANER, SY-KLONE | |
RADIO GP - AM/FMRADIO GP - AM/FM | |
RIPPER W/4 SNKS/SCARIFIER W/6SNKRIPPER W/4 SNKS/SCARIFIER W/6SNK | |
SEAT, HEATEDSEAT, HEATED | |
TIRES,17.5R25 BS/MICHELIN (WORN)TIRES,17.5R25 BS/MICHELIN (WORN) | |
TOOLBOX, ECO MODE, W/APECS,TOOLBOX, ECO MODE, W/APECS, | |
TRANSMISSION, AUTOSHIFT 8F-6RTRANSMISSION, AUTOSHIFT 8F-6R | |
WASHER-WIPER, REARVIEW MIRRORWASHER-WIPER, REARVIEW MIRROR | |