Quick Search

Caterpillar 140M3

Caterpillar 140M3

Price
$237,500
Year
2018
Working hours
4,974 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Pasco, WA
+1 8779914228
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00893
Unit NumberE0109794
Catalog Number4905378
Year2018
Hours4,974 h
CountryUnited States
LocationPasco, WA
Pricing
Price Excluding Tax237,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationMOUNTING, FRONT LIFT
COOLANT, 60/40, -51C (-60F)
PRECLEANER, SY-KLONE
SNOW ARRANGEMENT
STARTER, ELEC, EXTREME DUTY
MIRRORS, OUTSIDE HEATED 24V
CONTROL, INDUCEMENT OVERRIDE
140M3 MOTOR GRADER
RIPPER/SCARIFIER
LIGHTS, SERVICE, INTERNAL
CONTROLS, PERFORMANCE BUNDLE
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
COLD WEATHER PLUS PACKAGE
ACCUMULATORS, BLADE LIFT
CAB, PLUS (INTERIOR)
CAMERA, REAR VISION
MOLDBOARD, 14' PLUS
PRODUCT LINK, CELLULAR PLE641
DRAIN, GRAVITY, ENGINE OIL
LANGUAGE, ENGLISH
SEAT BELT
ARTICULATION GUARD
DECALS, ENGLISH (U.S.)
HEATER, ENGINE COOLANT, 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering