Caterpillar 140M3

Caterpillar 140M3

Price
200,000 USD
Year
2015
Working hours
5785 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00263
Unit NumberUS-1094940
Catalog NumberCU4682380
Manufacturing Year2015
Hours5785 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax200,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUTO SHIFTAUTO SHIFT
PUSHBLOCKPUSHBLOCK
JOYSTICK STEERINGJOYSTICK STEERING
TRANSMISSION GUARDTRANSMISSION GUARD
THROTTLE LOCKTHROTTLE LOCK
Additional InformationACCUGRADE READY
AIR SUSPENSION SEAT
AUTO DIFFERENTIAL LOCK
BLUETOOTH RADIO
DEFROSTER FAN
DIFFERENTIAL LOCK
MIRRORS
14' MOLDBOARD
REAR WINDOW DEFROST
REARVIEW CAMERA
RIPPER, MULTI-SHANK
SUPPLEMENTAL STEERING
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUTO SHIFTAUTO SHIFT
PUSHBLOCKPUSHBLOCK
JOYSTICK STEERINGJOYSTICK STEERING
TRANSMISSION GUARDTRANSMISSION GUARD
THROTTLE LOCKTHROTTLE LOCK
Additional InformationACCUGRADE READY
AIR SUSPENSION SEAT
AUTO DIFFERENTIAL LOCK
BLUETOOTH RADIO
DEFROSTER FAN
DIFFERENTIAL LOCK
MIRRORS
14' MOLDBOARD
REAR WINDOW DEFROST
REARVIEW CAMERA
RIPPER, MULTI-SHANK
SUPPLEMENTAL STEERING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • emissions
  • ripper
  • tires
general appearance
  • No
  • No
  • Good
  • GoodEROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good55% fuel level
  • Good
  • FairDamage to top rear engine screen.
  • FairWorn
  • Good
  • GoodScreen
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yesiso 3471-2008
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled October 2020
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good76 ambient - 51 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good76 ambient - 99 vent
  • Good
  • Good5785 hours
  • Good
  • GoodAM/FM/Bluetooth
  • Good
  • GoodAir suspension
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • GoodServiced 10-12-20 @ 5783 hrs
  • GoodRed
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodPerformed service 10-12-20 @ 5783 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • GoodServiced 10-12-20 @ 5783 hrs
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJoystick
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 10-12-20 @ 5783 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWear present in mount pins
  • Good
  • Good
blade
  • FairTop rear worn from saddle contact
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWear present in center
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • 95%
  • Good
  • Good
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good5 shanks installed, Teeth have wear
tires
  • No
  • Yes
  • 94%
  • 17.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterUnicure CL-33392YesYesYes
Left FrontUnicure CL-33598YesYesYes
Left RearUnicure CL-33392YesYesYes
Right CenterUnicure CL-33392YesYesYes
Right FrontUnicure CL-33598YesYesYes
Right RearUnicure CL-33392YesYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone