Quick Search

Caterpillar 140M3

Caterpillar 140M3

Price
$251,000
Year
2014
Working hours
7,270 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00273
Unit Number457076
Catalog Number4383272
Year2014
Hours7,270 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax251,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationACCUGRADE READY
0P0800/5617/09/20/18
150 AMP ALTERNATOR
2014 CATERPILLAR 140M3 GRADER
ACCUMULATORS, BLADE LIFT
AS IS / AS RECEIVED
BASE + 1 (RIP)
BATTERIES, EXTREME DUTY 1400
C9.3 ENGINE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
COLD WEATHER PACKAGE
CONVERTER, COMMUNICATION
CURVED CUTTING EDGE, 8"X3/4"
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
PRECLEANER, SY-KLONE
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TOOTH, STRAIGHT
WIPER/WASHER, REAR
END BITS, WITHOUT OVERLAY
LIGHTS, WORK, MIDFRAME TOE
SHANKS/TEETH, RIPPER/SCARIFIER
MOLDBOARD 14' X 24" X 7/8"
RADIO,12V,AM/FM,WTHRBAND,BLUETTH
LIGHTS, WORKING, PLUS, HALOGEN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1410
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GOOD
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1110
  • Good
  • Good
  • FairLINES TO STEERING CYLINDERS WORN
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
hydraulics
930
  • No
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
450
  • Good
  • Good
  • FairMISC WEAR
  • Good
  • Fair
  • Fair
  • Good
  • FairMISC WEAR
  • Fair
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • NEW BRIDGESTONE RADIAL TIRES
drivechain / tandems
610
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
ripper
500
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • NEW BRIDGESTONE RADIALS
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBRIDGESTONE100NoNoNo
Left FrontBRIDGESTONE100NoNoNo
Left RearBRIDGESTONE100NoNoNo
Right CenterBRIDGESTONE100NoNoNo
Right FrontBRIDGESTONE100NoNoNo
Right RearBRIDGESTONE100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering