Caterpillar 140M3

Caterpillar 140M3

Price
169,000 USD
Year
2015
Working hours
3952 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00328
Unit NumberU105841
Catalog NumberCU4583992
Manufacturing Year2015
Hours3952 h
CountryUnited States
LocationLubbock, TX
Pricing
Price Excluding Tax169,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
HITCH, TOWING
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
PRECLEANER, NON SY-KLONE
LIGHTS, FRONT HEADLIGHTS, HIGH
NO ACCUGRADE
CAB, PLUS (INTERIOR)
MIRRORS, OUTSIDE MOUNTED
BASE + 2 (FL,RIP)
CAMERA, REAR VISION
MOLDBOARD, 14' PLUS
GUARD GP, HITCH
COLD WEATHER PACKAGE
LANGUAGE, ENGLISH
SEAT BELT
PRODUCT LINK, SATELLITE PL321
TIRES, 14.0-24 TITAN 14 PLY
DECALS, ENGLISH (U.S.)
HEATER, ENGINE COOLANT, 120V
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
HITCH, TOWING
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
PRECLEANER, NON SY-KLONE
LIGHTS, FRONT HEADLIGHTS, HIGH
NO ACCUGRADE
CAB, PLUS (INTERIOR)
MIRRORS, OUTSIDE MOUNTED
BASE + 2 (FL,RIP)
CAMERA, REAR VISION
MOLDBOARD, 14' PLUS
GUARD GP, HITCH
COLD WEATHER PACKAGE
LANGUAGE, ENGLISH
SEAT BELT
PRODUCT LINK, SATELLITE PL321
TIRES, 14.0-24 TITAN 14 PLY
DECALS, ENGLISH (U.S.)
HEATER, ENGINE COOLANT, 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone