Caterpillar 140M3

Caterpillar 140M3

Price
221,886 USD
Year
2015
Working hours
2884 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00472
Unit NumberE160307
Catalog NumberCU4659829
Manufacturing Year2015
Hours2884 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 221,886
Tax-
Price Including Tax-
Details
Accessories
PUSHBLOCKPUSHBLOCK
ACCUMULATORSACCUMULATORS
Additional InformationCIRCLE CLUTCH
ROPS: ENCLOSED
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5-25
VHP
PRODUCT LINK: INCLUDES
ARO/GPS READY
SIDE SHIFT &TIP CONTROL
DRIVE: 4WD
ECM DOWNLOAD
CAB: HIGH PROFILE
ENGINE TIER RATING: TIER 4F
HEATER
AIR CONDITIONING
# SCAR SHANKS: 9 POCKETS 9 SHANKS
# RIPPER SHANKS: 5 POCKETS 3 SHANKS
BLADE LENGTH: 14FT X 27IN X 1IN
Features
Accessories
PUSHBLOCKPUSHBLOCK
ACCUMULATORSACCUMULATORS
Additional InformationCIRCLE CLUTCH
ROPS: ENCLOSED
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5-25
VHP
PRODUCT LINK: INCLUDES
ARO/GPS READY
SIDE SHIFT &TIP CONTROL
DRIVE: 4WD
ECM DOWNLOAD
CAB: HIGH PROFILE
ENGINE TIER RATING: TIER 4F
HEATER
AIR CONDITIONING
# SCAR SHANKS: 9 POCKETS 9 SHANKS
# RIPPER SHANKS: 5 POCKETS 3 SHANKS
BLADE LENGTH: 14FT X 27IN X 1IN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • emissions
  • ripper
  • tires
general appearance
  • Yes
  • YesEngine , Transmission , Hyd
  • Good
  • Good
  • Good
  • Good
  • FairLeft side engine side door decal pealing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCenter step bent on left side step
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorScreen goes blue when articulated to the left
  • Good
  • Good04/19
gauges, operator station, console
  • Yes
  • YesC/D
  • No
  • FairCould us a service vent air 46° outside temp 88°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOutside temp 85° vent air 109°
  • Good
  • Good
  • Good
  • Good
  • GoodAir seat
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • FairPart of services
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodHyd
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • NoE1096 (1) 53 times first time 2255 last time 2877 current hrs 289
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodWire need better repair
  • GoodFront work light mounting bracket is bent down
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • FairLines have some cuts on them
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTest passed
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • FairLeft side brake line rubber coating bubbling up
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • FairWear on pinion and hasn’t been greased
  • FairBalls need shimming
  • FairBlade lift and center sift need shimmed ( SEE CYLINDERS )
  • FairLines to side shift cylinder coating pealing
  • Good
  • Good
  • FairBalls need shimming
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • FairSee lift cylinder notes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • SERVICE
  • UNLOAD AND LOAD MACHINE
  • INSPECT MACHINE
  • QUOTE MACHINE FOR REPAIRS
  • WASH
  • FINAL INSPECTION
drivechain / tandems
  • Good
  • Good
  • Good
  • FairBoth tandem ave flex in them ( need shimmed )
  • Good
emissions
  • No
  • 90%
  • Good
  • Good
ripper
  • Needs scarifier teeth
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMissing two shanks
  • FairNeeds new teeth don’t match
tires
  • Yes
  • Yes
  • 70
  • Good
  • Fronts 17.5 R 25 Rears 17.5 25 L3
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterRock Dawg2575NoNoNo
Left FrontBridgestone2369NoNoYes
Left RearRock Dawg2369NoNoNo
Right CenterRock Dawg 17.5 25 L 32472NoNoNo
Right FrontBridgestone 17.5 r 252369NoNoNo
Right RearRockDawg2163NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone