Caterpillar 140M3

Caterpillar 140M3

Price
220,000 USD
Year
2015
Working hours
1687 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9M00138
Unit NumberMA25571
Catalog NumberCU4462955
Manufacturing Year2015
Hours1687 h
CountryUnited States
LocationSioux Falls, SD
Pricing
Price Excluding Tax$ 220,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUTO SHIFTAUTO SHIFT
JOYSTICK STEERINGJOYSTICK STEERING
Additional Information14' MOLDBOARD
BLADE EXTENSION
CIRCLE CLUTCH
DEFROSTER FAN
DIFFERENTIAL LOCK
ETHER AID
FENDERS
SNOW ARRANGEMENT
VHP PLUS
ARTICULATION GUARD
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE
FENDERS, FRONT, NON-AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNT, SNOW WING, FRAME READY
MOUNTING, WARNING LIGHT
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PL321
STARTER, ELEC, EXTREME DUTY
TRANSMISSION, AUTOSHIFT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone