Caterpillar 140M3

Caterpillar 140M3

Price
256,772 USD
Year
2016
Working hours
2008 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00612
Unit NumberE131471
Catalog NumberCU4413283
Manufacturing Year2016
Hours2008 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 256,772
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
ACCUMULATORSACCUMULATORS
Additional InformationAIR CONDITIONING
ARO/GPS READY
AUTO ARTICULATION
BLADE LENGTH: 14'
ENGINE TIER RATING: T4F
HEATER
PRODUCT LINK: INCLUDES
REAR RIPPER/SCARIFIER
ROPS: ENCLOSED
TIRE SIZE: 17.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone