Caterpillar 140M3

Caterpillar 140M3

Price
205,650 USD
Year
2015
Working hours
3059 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9M00186
Unit NumberE160458
Catalog NumberCU4660998
Manufacturing Year2015
Hours3059 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 205,650
Tax-
Price Including Tax-
Details
Accessories
ACCUMULATORSACCUMULATORS
Additional InformationAIR CONDITIONING
STABLE BLADE
CIRCLE CLUTCH
TIRE SIZE: 17.5R25
SIDE SHIFT &TIP CONTROL
PRODUCT LINK: INQUIRE FOR OPTIONS ON
ROPS: ENCLOSED
DRIVE: 4WD
ENGINE TIER RATING: TIER 4 F
HEATER
ARO/GPS READY
CAB: LOW PROFILE
ECM DOWNLOAD
REAR RIPPER/SCARIFIER
ADVANCED CONTROL JOYSTICK
AUTO ARTICULATION
BLADE LENGTH: 14 FT
Features
Accessories
ACCUMULATORSACCUMULATORS
Additional InformationAIR CONDITIONING
STABLE BLADE
CIRCLE CLUTCH
TIRE SIZE: 17.5R25
SIDE SHIFT &TIP CONTROL
PRODUCT LINK: INQUIRE FOR OPTIONS ON
ROPS: ENCLOSED
DRIVE: 4WD
ENGINE TIER RATING: TIER 4 F
HEATER
ARO/GPS READY
CAB: LOW PROFILE
ECM DOWNLOAD
REAR RIPPER/SCARIFIER
ADVANCED CONTROL JOYSTICK
AUTO ARTICULATION
BLADE LENGTH: 14 FT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • emissions
  • ripper
  • tires
general appearance
  • Yes
  • YesEngine, Hydrualic, Transmision. Three bottles total.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairfew small scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • FairDirty part of service
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • FairLower pin movement
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRt side is ripped
  • GoodJoystick
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Fairmovement at lift cylinder yokes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • GoodTop of circle needs sanded has sharp edges
  • Good
  • Good
  • Good
  • FairMovement both lift cylinders and the side shift cylinder
  • Good
  • Good
  • Good
  • FairWorn pinion gear
  • Good
  • Good
comments, misc. repairs, general remarks
  • Service
  • Inspect
  • Quote Damage
  • Oil samples
  • Wash
  • Final Inspection
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Fairmovement
  • Good
emissions
  • No
  • 1/2
  • Good
  • GoodHas not been changed. 3050hrs on machine
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 42
  • 17.5r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone1443NoYesYes
Left FrontBridgestone1545NoYesYes
Left RearBridgestone1341NoYesYes
Right CenterBridgestone1443YesYes
Right FrontBridgestone1443NoYesYes
Right RearBridgestone1341NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone