Caterpillar 140M3 AWD

Caterpillar 140M3 AWD

Price
232,709 USD
Year
2014
Working hours
4891 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3 AWD
Categorymotor graders
Serial NumberN9J00109
Unit NumberE154472
Catalog NumberCU4539032
Manufacturing Year2014
Hours4891 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 232,709
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
ACCUMULATORSACCUMULATORS
Additional InformationHEATER
ECM DOWNLOAD
SIDE SHIFT &TIP CONTROL
PRODUCT LINK: INQUIRE FOR OPTIONS ON
DRIVE: AWD
AIR CONDITIONING
CAB: LOW PROFILE
BLADE LENGTH: 14FT
CIRCLE CLUTCH
ROPS: ENCLOSED
ENGINE TIER RATING: TIER FOUR FINAL
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5R25
VHP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone