Quick Search

Caterpillar 140M3 AWD

Caterpillar 140M3 AWD

Price
$345,750
Year
2018
Working hours
3,249 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M3 AWD
Categorymotor graders
Serial NumberN9J00797
Unit Number456641G
Catalog Number4526012
Year2018
Hours3,249 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax345,750 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationCAT CERTIFIED USED
FAN, DEFROSTER, REAR WINDOW
150 AMP ALTERNATOR
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE + 2 (FL,RIP)
BATTERIES, EXTREME DUTY 1400
C9 ENGINE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD START; TRANS OIL & BRKE
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 50/50, -35C (-31F)
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
END BITS, WITHOUT OVERLAY
GLOBAL ARRANGEMENT,LOW AMBIENT
CONVERTER, COMMUNICATION(CB)
DRAIN, GRAVITY, ENGINE OIL
JOYSTICK CONTROLS, ADVANCED
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 27" X 1"
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
OIL, HYDRAULIC, COLD, 0W
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
SEAT BELT
SHADE, SUN
STANDARD GLASS
STARTER, ELEC, EXTREME DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TRANSMISSION, AUTOSHIFT
WIPER/WASHER, REAR
PRICE UPDATE 3/29/22 VIA FIXASKP
LIFT GROUP, FRONT MOUNTING
LIGHTS, WORK, MIDFRAME TOE
TIRES,14.0R24 MX XGLA2 * G2 MP
SEAT, AIR SUSP, CLOTH,HEATED
HEADLIGHTS,FRONT, HIGH,HALOGEN
LIGHTS, ARM, FOLD DOWN
LIGHTS, WORKING, PLUS, HALOGEN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1701
  • Yes
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJan 18
gauges, operator station, console
1700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCat
  • Good
  • GoodAir
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • FairDirty
  • GoodOrange
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJoy stick
  • Good
brake
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition,ok shape
all wheel drive
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • Full
ripper
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin1020NoNoNo
Left FrontMichelin1645NoNoNo
Left RearMichelin920NoNoNo
Right CenterMichelin1225NoNoNo
Right FrontMichelin1745NoNoNo
Right RearMichelin1225NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering