Quick Search

Caterpillar 140M2

Caterpillar 140M2

Price
$225,000
Year
2012
Working hours
8,767 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Aurora, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D00896
Unit Number421176G
Catalog Number2152264
Year2012
Hours8,767 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax225,000 USD
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional information6835 GD 5/14/20
AMBER ON LEFT / BLUE ON RIGHT
BASE + 1 (FL)
BLADE EXTENSION,2',R.H.
C9 ENGINE
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
ENGINE, VHP PLUS
FENDERS, FRONT, NON-AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' BASIC
MOUNTING, FOR WARNING LIGHT
MOUNTING, FRONT LIFT
PRECLEANER
PRODUCT LINK, PL321
STARTER, ELECTRIC, HEAVY DUTY
TIER 4 INTERIM
TIRES, 14.0R24 MX XSNO+ 50%
TRANSMISSION, AUTOSHIFT
WEATHER, COLD PLUS
CAT LIFT GROUP
BASE KIT, TRIMBLE
TRIMBLE 3D GCS900
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodOctober 17
gauges, operator station, console
1600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCat
  • Good
  • GoodAir not working
  • Good
  • Good
engine
701
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • PoorDirty
  • GoodOrange
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor2 rear lights not working
transmission
1100
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJoystick
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1010
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn into a little
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machines in good operating condition
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin1845NoNoNo
Left FrontMichelin2260NoNoNo
Left RearMichelin1945NoNoNo
Right CenterMichelin2250NoNoNo
Right FrontMichelin1745NoNoNo
Right RearMichelin1845NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering