Quick Search

Caterpillar 140M2

Caterpillar 140M2

Price
$135,380
Year
2012
Working hours
7,946 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Bloomfield, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01080
Unit Number453356
Catalog Number2554378
Year2012
Hours7,946 h
CountryUnited States
LocationBloomfield, CO
Pricing
Price Excluding Tax135,380 USD
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional information150 AMP ALTERNATOR
2012 CATERPILLAR 140M2 GRADER
ACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
AS IS / AS RECEIVED
BASE & 3 ( FL, DA1, RIP)
BATTERIES, EXTREME DUTY
BLADE, 14' X 24" X 7/8"
C9 ENGINE
CAB, PLUS (STANDARD GLASS)
COLD START
COMFORT PACKAGE
CONVERTER,COMMUNICATION (CB)
CUTTING EDGE, 14' BLADE
END BITS, STANDARD
ENGINE, VHP PLUS
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, WORK,HEEL 3X3
LIGHTS, WORKING, PLUS
LIGHTS,WORK,MIDFRAME TOE 3X3
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' BASIC
NO ACCUGRADE
OIL, HYDRAULIC, COLD, OW
PRECLEANER (SNOW)
PRODUCT LINK, PL321
PUSH PLATE
RADIO, 12V AM/FM WEATHERBAND
RIPPER MOUNTING
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION CLOTH
SHANKS/TEETH FOR SCARIFIER
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING ETHER
SUN SHADE, REAR
SWITCH, WORK LIGHTING
TIER 4 INTERIM
TOOTH, RIPPER
WEATHER, COLD PLUS
WIPER/WASHER, REAR
PRICE UPDATE 3/29/22 VIA FIXASKP
TIRES- BRIDGESTONE 14.00-R24 NEW
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
900
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • No
  • GoodLower guard bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
510
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
hydraulics
410
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
blade
100
  • Good
drivechain / tandems
100
  • Good
ripper
100
  • Good
scarifer
300
  • Good
  • Good
  • Good
tires
  • NEW 14.00-R24 BRIDGESTONES
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE100NoNoNo
Left RearBRIDGESTONE100NoNoNo
Right FrontBRIDGESTONE100NoNoNo
Right RearBRIDGESTONE100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering