Quick Search

Caterpillar 140M2

Caterpillar 140M2

Price
$195,120
Year
2013
Working hours
8,312 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Aurora, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01503
Unit Number454375
Catalog Number4356133
Year2013
Hours8,312 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax195,120 USD
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional information150 AMP ALTERNATOR
2013 CATERPILLAR 140M2 GRADER
AS IS / AS RECEIVED
BASE & 2 (FL, RIP)
C9 ENGINE
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
CURVED CUTTING EDGE, 8"X3/4"
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD 14' X 24" X 7/8"
MOLDBOARD, 14' BASIC
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER
PRODUCT LINK, SATELLITE PL321
RADIO,12V, AM/FM,WEATHERBAND
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION, CLOTH
SHANKS/TEETH FOR SCARIFIER
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
TIRES, 14.0R24
WEATHER, COLD PLUS
WIPER/WASHER, REAR
PUSH BLOCK HEAVY
PRICE UPDATE 3/29/22 VIA FIXASKP
INCOMING $765
MOUNTING KIT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
710
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
1000
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
410
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
blade
100
  • Good
comments, misc. repairs, general remarks
  • Photos
drivechain / tandems
100
  • Good
ripper
200
  • Good
  • Good
tires
  • 14.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin19NoNoNo
Left FrontMichelin23NoNoNo
Left RearMichelin19NoNoNo
Right CenterMichelin17NoNoNo
Right FrontMichelin21NoNoNo
Right RearMichelin16NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering