Quick Search

CAT 140M2

CAT 140M2

Year
2013
Working hours
8,546 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M2
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberM9D01499
Unit Number464299
Catalog Number4501439
Year2013
Hours8,546 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax206,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Tier 4 InterimTier 4 Interim
Additional information150 AMP ALTERNATOR
2013 CATERPILLAR 140M2 M/GRADER
8022 BW 8/8/22
AS IS / AS RECEIVED
BASE & 2 (FL, RIP)
C9.3 ENGINE
CAB, PLUS (STANDARD GLASS)
COLD START
COMFORT PACKAGE
CONVERTER, COMMUNICATION(CB)
CURVED CUTTING EDGE, 8"X3/4"
END BITS,STNDRD, W/O OVERLAY
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD 14' X 24" X 7/8"
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO ACCUGRADE
Online Owner's Manual
PRECLEANER
PRODUCT LINK, SATELLITE PL321
RADIO,12V, AM/FM,WEATHERBAND
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION, CLOTH
SHANKS/TEETH FOR SCARIFIER
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SUN SHADE, REAR
SWITCH, WORK LIGHTING
TIRES, MICHELIN 14.0-24 @50%
WEATHER, COLD PLUS
WIPER/WASHER, REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • No
  • Good
  • Good
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
510
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDate?
gauges, operator station, console
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
710
  • No
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
920
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal wear
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
300
  • Good
  • Good
  • Good
hydraulics
910
  • No
  • Good
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
730
  • Good
  • Good
  • FairNormal wear
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
  • FairNormal wear
  • Good
ripper
300
  • Good
  • Good
  • Good
tires
  • Yes
  • 20-30%
  • 14.0-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelinNoNoNo
Left FrontMichelinNoNo
Left RearMichelinNoNoNo
Right CenterMichelinNoNoNo
Right FrontMichelinNoNoNo
Right RearMichelinNoNoNo
comments, misc. repairs, general remarks
  • All photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering