Quick Search

Caterpillar 140M2

Caterpillar 140M2

Price
$182,000
Year
2013
Working hours
9,385 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Aurora, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01504
Unit Number454377
Catalog Number4316921
Year2013
Hours9,385 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax182,000 USD
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationRIPPER-SCARIFIER, REAR
BASE & 2 (FL, RIP)
LINES,STANDARD W/O ACCUMULATOR
MOUNTING, WARNING LIGHT
CONVERTER, COMMUNICATION(CB)
INSTALLATION AR- BOX FRAME
LIGHT, LED WARNING STROBE
RADIO,12V, AM/FM,WEATHERBAND
STARTING AID, ETHER
TIRES, 14.0R24 MX XGLA2 1* MP
LIGHTS, RIPPER 3X3
NO ACCUGRADE
AS IS / AS RECEIVED
SUN SHADE, REAR
LIGHTS, FRONT HEADLIGHTS, HIGH
GUARD GP, HITCH
CAB, PLUS (STANDARD GLASS)
MIRRORS, OUTSIDE HEATED
GLOBAL ARRANGEMENT,LOW AMBIENT
SWITCH, WORK LIGHTING
STARTER, ELECTRIC, HEAVY DUTY
COMFORT PACKAGE
WIPER/WASHER, REAR
150 AMP ALTERNATOR
LANGUAGE, ENGLISH
LIGHTS, WORK, MIDFRAME TOE
MOUNTING, FRONT LIFT
STANDARD GLASS
FAN, DEFROSTER, REAR WINDOW
LIGHTS, WORKING, PLUS
SHANKS/TEETH FOR SCARIFIER
C9 ENGINE
MOLDBOARD, 14' BASIC
WEATHER, COLD PLUS
CURVED CUTTING EDGE, 8"X3/4"
COLD START
PRODUCT LINK, SATELLITE PL321
BATTERIES, EXTREME DUTY-1400
LIGHTS, WORK, HEEL 3X3
OIL, HYDRAULIC, COLD, 0W
MOLDBOARD 14' X 24" X 7/8"
PRECLEANER
END BITS,STNDRD, W/O OVERLAY
SEAT, AIR SUSPENSION, CLOTH
2013 CATERPILLAR 140M2 GRADER
HEATER, ENGINE COOLANT, 120V
8451 BW 11/11/21
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
710
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
1000
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
410
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
blade
100
  • Good
comments, misc. repairs, general remarks
  • Photos
drivechain / tandems
100
  • Good
ripper
200
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin16NoNoNo
Left FrontMichelin19NoNoNo
Left RearMichelin17NoNoNo
Right CenterMichelin12NoYesNo
Right FrontMichelin15NoNoNo
Right RearMichelin16NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering