Quick Search

Caterpillar 140M2

Caterpillar 140M2

Price
$147,500
Year
2013
Working hours
7,981 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Aurora, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01558
Unit Number462534
Catalog Number4425117
Year2013
Hours7,981 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax147,500 USD
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationPRECLEANER
SEAT, AIR SUSPENSION, CLOTH
HEATER, ENGINE COOLANT, 120V
2013 CATERPILLAR 140M2 GRADER
TIRES, 14.0R24 ... EXTENSION, 2'
WIPER/WASHER, REAR
150 AMP ALTERNATOR
PL522 PRODUCT LINK,
END BITS,STNDRD, W/O OVERLAY
MOLDBOARD 14' X 24" X 7/8"
LIGHTS, WORK, MIDFRAME TOE
BATTERIES, EXTREME DUTY-1400
MOLDBOARD, 14' BASIC
ACCUMULATORS, BLADE LIFT
COLD START
RADIO,12V, AM/FM,WEATHERBAND
LIGHTS, WORK, HEEL 3X3
WEATHER, COLD PLUS
CONVERTER, COMMUNICATION(CB)
CAB, PLUS (STANDARD GLASS)
SWITCH, WORK LIGHTING
MIRRORS, OUTSIDE HEATED
GUARD GP, HITCH
GLOBAL ARRANGEMENT,LOW AMBIENT
C9.3 ENGINE
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
FAN, DEFROSTER, REAR WINDOW
STANDARD GLASS
CURVED CUTTING EDGE, 8"X3/4"
SHANKS/TEETH FOR SCARIFIER
MOUNTING, FRONT LIFT
SUN SHADE, REAR
CAMERA,REAR VISION
LIGHTS, RIPPER 3X3
LIGHTS, WORKING, PLUS
BASE & 2 (FL, RIP)
MOUNTING, WARNING LIGHT
RIPPER-SCARIFIER, REAR
AS IS / AS RECEIVED
INSTALLATION, ACCUGRADE READY
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHT, LED WARNING STROBE
COMFORT PACKAGE
7322 GD 7/23/21
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
safety items
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1000
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
300
  • Good
  • Good
  • Good
hydraulics
1510
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
650
  • Shoes and inserts loose
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
comments, misc. repairs, general remarks
  • Photos
drivechain / tandems
500
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scarifer
300
  • Good
  • Good
  • Good
tires
  • Mix matched, 15-20%
  • 14.0-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterDoublecoinNoYesYes
Left FrontDouble coinNoNoNo
Left RearMichelinNoNoNo
Right CenterAeolusNoYesYes
Right FrontDoublecoinNoNoNo
Right RearMichelinNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering