Quick Search

Caterpillar 140M2

Caterpillar 140M2

Price
$155,000
Year
2014
Working hours
5,229 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC CAT - Council Bluffs
Lincoln, NE
+1 402 740 8103
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberR9M00420
Unit NumberEQN109151
Catalog Number4501591
Year2014
Hours5,229 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax155,000 USD
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationKevin P Trade In

140M2 MOTORGRADER
ARTICULATION GUARD
BASE & 3 (WM WT- NO FLOAT FL)
CAB PLUS (ANTI-ICING GLASS)
CAMERA REAR VISION
COMFORT PACKAGE
GLOBAL ARRANGEMENT LOW AMBIENT
HEATER ENGINE COOLANT 120V
HITCH TOWING
INSTALLATION AR- BOX FRAME
LANGUAGE ENGLISH
LIFT GROUP MANUAL FRONT
LIGHT LED WARNING STROBE
LINES STANDARD W/O ACCUMULATOR
MIRRORS OUTSIDE HEATED
MOLDBOARD 14' PLUS
MOUNTING FRONT LIFT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK SATELLITE PL321
STARTER ELECTRIC HEAVY DUTY
TIRES 14.0R24 BS VKT 1* MP
WEATHER COLD PLUS
SNOW ARRANGEMENT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • YesMachine needs washed and cleaned
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight front fender is torn
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched, chipped and peeling in areas
  • Good
  • Good
  • Good
  • Good
  • FairLeft steps have some bends in them
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • YesCD version
  • Yes
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Belts/Pulleys - Good condition
  • Normal
  • Normal
  • FairDusty
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • YesPowershift auto
  • No
  • Universal joints - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Brake - Holding 2nd gear / No leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1310
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTank looked to be overfilled allowing oil to leak past the breather tube
  • Good
blade
720
  • 14 blade
  • Good
  • FairCircle side inserts are worn thin to the point of replacement
  • Good
  • Good
  • Good
  • Good
  • FairSide shift inserts are worn and either need replaced or adjusted
  • Good
  • Good
drivechain / tandems
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
tires
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone VSWAS - W8M0008520NoNoNo
Left FrontMichelin Sno Plus - XTR0009L6A16NoYesNo
Left RearBridgestone VSWAS - W8M00466820NoNoNo
Right CenterBridgestone VSWAS - 8M00465722NoNoNo
Right FrontMichelin Sno Plus10NoYesNo
Right RearBridgestone VSWAS - 8M00387922NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering