Caterpillar 140M2

Caterpillar 140M2

Price
150,900 USD
Year
2012
Working hours
4542 h
Videos of Caterpillar 140M2
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D00775
Unit NumberQUC0327
Catalog NumberCU2590528
Manufacturing Year2012
Hours4542 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 150,900
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

MOUNTING, FOR WARNING LIGHT
LIGHTS, FRONT HEADLIGHTS, LOW
PRODUCT LINK, PL321
COMFORT PACKAGE
MIRRORS, OUTSIDE MOUNTED
ARTICULATION GUARD
MOUNTING, FRONT LIFT
HEATER, ENGINE COOLANT, 120V
NO ACCUGRADE
LIGHTS, WORKING, BASIC
PRECLEANER
STARTER, ELECTRIC, HEAVY DUTY
GLOBAL ARRANGEMENT,LOW AMBIENT
BASE & 1 (FL)
CAB, PLUS (STANDARD GLASS)
140M2 MOTOR GRADER
MOLDBOARD, 14 FT, BASIC
LINES,STANDARD W/O ACCUMULATOR
LIGHT, LED WARNING STROBE
ENGINE, VHP PLUS
INSTALLATION AR- BOX FRAME
140M2 2012 ENG S/N MME03901
WEATHER, COLD PLUS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLEFT STEP BENT SOME - USEABLE
safety items
  • Yes
  • Good
gauges, operator station, console
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 2387 HOURS
drivechain / tandems
  • Good
tires
  • 94%
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front3196NoNoNo
Left Rear3093NoNoNo
Right Front3196NoNoNo
Right Rear3093NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone