Caterpillar 140 M2 AWD

Caterpillar 140 M2 AWD

Price
150,000 USD
Year
2014
Working hours
7498 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140 M2 AWD
Categorymotor graders
Serial NumberM9J00900
Unit NumberMJ004400
Catalog NumberCU4483845
Manufacturing Year2014
Hours7498 h
CountryUnited States
LocationMinot, ND
Pricing
Price Excluding Tax$ 150,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ALL WHEEL DRIVEALL WHEEL DRIVE
AUTO SHIFTAUTO SHIFT
JOYSTICK STEERINGJOYSTICK STEERING
TRANSMISSION GUARDTRANSMISSION GUARD
GUARD, TRANSMISSIONGUARD, TRANSMISSION
FRONT HITCH/LIFTFRONT HITCH/LIFT
Additional Information14' MOLDBOARD
BLADE EXTENSION
CIRCLE CLUTCH
DEFROSTER FAN
DIFFERENTIAL LOCK
ETHER AID
FENDERS
MIRRORS
REARVIEW CAMERA
SNOW ARRANGEMENT
VHP PLUS
BASE & 4 (WM,WT,FL,RIP) NOFLT
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LIGHT, LED WARNING STROBE
LINES,STANDARD W/O ACCUMULATOR
MOLDBOARD, 14' PLUS
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
STARTER, ELECTRIC, HEAVY DUTY
WEATHER, COLD PLUS
BS 14.00R24 SNOW WEDGE-FT @ 30%, REAR 50% W/7,498 HRS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone