Caterpillar 140M2 AWD

Caterpillar 140M2 AWD

Price
117,000 USD
Year
2013
Working hours
8467 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2 AWD
Categorymotor graders
Serial NumberR9G00248
Unit NumberR9G248
Catalog NumberCU4634778
Manufacturing Year2013
Hours8467 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$ 117,000
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationJuly 2020

CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE 2
DOMESTIC TRUCK
FENDERS, FRONT, AWD
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
PRECLEANER (SNOW)
PRODUCT LINK, CELLULAR PL522
RIPPER-SCARIFIER, REAR
SHANKS/TEETH FOR SCARIFIER
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0R24 BS VSW 1* MP
TRANSMISSION, AUTOSHIFT
WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE& 6 (WM,WT,DA1,DA2,FL,RIP)
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationJuly 2020

CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE 2
DOMESTIC TRUCK
FENDERS, FRONT, AWD
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
PRECLEANER (SNOW)
PRODUCT LINK, CELLULAR PL522
RIPPER-SCARIFIER, REAR
SHANKS/TEETH FOR SCARIFIER
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0R24 BS VSW 1* MP
TRANSMISSION, AUTOSHIFT
WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE& 6 (WM,WT,DA1,DA2,FL,RIP)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources