Quick Search

CAT 140M2 AWD

CAT 140M2 AWD

Year
2011
Working hours
8,404 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCAT 140M2 AWD
Michigan CAT
Categorymotor graders
Serial NumberM9J00465
Unit NumberM9J465-A
Catalog Number10093233
Year2011
Hours8,404 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax129,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
EPA LabelEPA Label
Accugrade ReadyAccugrade Ready
LightingLighting
ROPS - EnclosedROPS - Enclosed
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Radio - BluetoothRadio - Bluetooth
Ether AidEther Aid
Defroster FanDefroster Fan
Moldboard Size - 14'Moldboard Size - 14'
Steering Type - JoystickSteering Type - Joystick
Tire SizeTire Size
Cab Profile - LowCab Profile - Low
Supplemental SteeringSupplemental Steering
VHP PlusVHP Plus
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1040
  • No
  • No
  • Good
  • Good
  • Good
  • GoodEquipped with transmission guard
  • Good
  • Good
  • GoodSide panels are straight
  • Good
  • Good
  • FairPaint chips and surface rust in lower machine and rims
  • Good
  • FairRear grille slightly dented inward
  • FairTop cover dented over front frame
  • FairLeft ladder step bent
safety items
500
  • Yes
  • Yes
  • Yes
  • GoodWorking
  • GoodWorking
  • Good
  • GoodWorking
  • GoodRetractable syle belt (outdated)
gauges, operator station, console
1610
  • Good
  • Good
  • Good
  • Good
  • FairFloor mat worn through
  • GoodGauges working
  • GoodCab glass and mirrors in place (no chips or cracks)
  • Good
  • Good
  • Good
  • GoodWorking shows 8382hr,
  • Good
  • GoodAm/fm radio
  • GoodCushions could use cleaning
  • GoodAir ride seat suspension
  • Good
  • GoodAll wipers working
engine
600
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Powered by caterpillar C9.3
  • Warning light goes out when started
  • Normal
  • GoodRed, clean
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
500
  • Good
  • GoodHydraulic drive
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • YesSignal/warning lights working
  • Good
  • Good
  • Good
  • Good
  • GoodAll floodlights on machine working
transmission
600
  • Yes
  • YesHas leak in starter mounting area, leaking in transmission guard (constant drip)
  • Yes
  • No
  • Good
  • Good
  • GoodShifted good through speeds
  • Good
  • Good
  • Good
all wheel drive
500
  • Good
  • GoodAll wheel drive function working
  • Good
  • Good
  • Good
steering
800
  • GoodNo movement seen in center pins amd bushings
  • Good
  • Good
  • Good
  • GoodAll steering functions working
  • Good
  • GoodJoystick controls
  • GoodDry
brake
500
  • Service and parking brake working
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
500
  • Good
  • GoodOsc seals are dry
  • Good
  • Good
  • Good
hydraulics
1100
  • Yes
  • Plumbed for rear snow wing, has auxiliary’s hydraulics plumbed to front of machine.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBoth dry
  • Good
  • GoodHydraulic functions operated good
  • Good
  • GoodDry
  • Good
blade
541
  • 14ft wide blade
  • Good
  • Good
  • FairShows aprox 1/4in vertical play in circle (can be adjusted with shim plates
  • FairReplaceable carbide tiped edge, many tips are worn
  • FairLift and side shift cylinder mounting trunnions show approx. 1/4 in play (has cap shims can be adjusted)
  • Good
  • FairShows vertical play in blade side shift wesr pads
  • PoorFront area of gear shows heavy wear
  • Good
  • Good
tires
  • 17.5-R25
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering