Caterpillar 140M2AWD

Caterpillar 140M2AWD

Price
165,000 USD
Year
2014
Working hours
6762 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2AWD
Categorymotor graders
Serial NumberM9J00878
Unit NumberMJ004354
Catalog NumberCU4466187
Manufacturing Year2014
Hours6762 h
CountryUnited States
LocationMinot, ND
Pricing
Price Excluding Tax$ 165,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ALL WHEEL DRIVEALL WHEEL DRIVE
AUTO SHIFTAUTO SHIFT
JOYSTICK STEERINGJOYSTICK STEERING
Additional Information14' MOLDBOARD
CIRCLE CLUTCH
DEFROSTER FAN
DIFFERENTIAL LOCK
SNOW ARRANGEMENT
VHP PLUS
ARTICULATION GUARD
BASE & 4 (WM,WT,FL,RIP) NOFLT
BS 17.5R25 SNOW WEDGE @ 25%
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
FENDERS, FRONT, AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK, CELLULAR PL522
STARTER, ELECTRIC, HEAVY DUTY
WEATHER, COLD PLUS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone