Caterpillar 140M2 AWD

Caterpillar 140M2 AWD

Price
220,000 USD
Year
2012
Working hours
6374 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2 AWD
Categorymotor graders
Serial NumberR9G00162
Unit Number420277
Catalog NumberCU2152265
Manufacturing Year2012
Hours6374 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$ 220,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC9.3 ENGINE
TIER 4 INTERIM
NO ACCUGRADE
GLOBAL ARRANGEMENT,LOW AMBIENT
WEATHER, COLD PLUS
STARTING AID, ETHER
COLD START
BATTERIES, EXTREME DUTY
OIL, HYDRAULIC COLD OW
INSTALLATION AR- BOX FRAME
LIGHTS, FRONT HEADLIGHTS, HIGH
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
SEAT, AIR SUSPENSION,CLOTH
150 AMP ALTERNATOR
WIPER/WASHER,REAR
STANDARD GLASS
FAN, DEFROSTER, REAR WINDOW
COMFORT PACKAGE
PRODUCT LINK, PL321
SUN SHADE, REAR
RADIO, 12V,AM/FM WEATHERBAND
LIGHTS, WORKING, PLUS
CONVERTER,COMMUNICATION (CB)
LIGHTS,WORK, HEEL, 3X3
LIGHTS, RIPPER 3X3
SWITCH, WORK LIGHTING
LIGHTS,WORK,MIDFRAME TOE 3X3
MIRRORS, OUTSIDE HEATED
TRANSMISSION, AUTOSHIFT
MOUNTING, FRONT LIFT
HEATER, ENGINE COOLANT, 120V
LINES,STANDARD W/O ACCUMULATOR
PRECLEANER
MOLDBOARD, 14' BASIC
HITCH, TOWING
GRADE CONTROL X SLOPE
GUARD GP, HITCH
BASE + 1 (FL)
TIRES, 14.0R24 MX XSNO+ 1* MP
FENDERS, REAR
LIFT GROUP, HYDRAULIC
FENDERS, FRONT, AWD
AMBER ON LEFT / BLUE ON RIGHT
BLADE EXTENSION,2',RIGHT HAND
6185 GD 3/11/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • FairDirty ,not bad
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • Unit in good operating condition
  • unit has codes
drivechain / tandems
  • Good
tires
  • 14.00R24 all radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin2470NoNoNo
Left RearMichelin2365NoNoNo
Right FrontMichelin1659NoNoNo
Right RearMichelin2470NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone