Caterpillar 140K

Caterpillar 140K

Price
212,045 USD
Year
2018
Working hours
585 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140K
Categorymotor graders
Serial NumberJPA04995
Unit Number10443349
Catalog NumberCU4703418
Manufacturing Year2018
Hours585 h
CountrySpain
LocationCentral-madrid
Pricing
Price Excluding Tax212,045 USD
Tax-
Price Including Tax-
Details
Additional informationEROPS;SIDE SHIFT;CAB LOW PROFILE;Ripper/Scar. Lift Cylinder;UC/TYRES 90%;

TIREUC
CODE 4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINANZAUTO S.A.See InventorySelect contact
Mytractor Mytractor
latón 2, 28500 MADRID (COMUNIDAD DE MADRID), Spain
Telephone:+34 91 874 03 80
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone