Caterpillar 140K

Caterpillar 140K

Price
310,000 USD
Year
2017
Working hours
1640 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140K
Categorymotor graders
Serial NumberJPA04505
Unit NumberJPA04505
Catalog NumberCU4478812
Manufacturing Year2017
Hours1640 h
CountryUnited States
Location6724 33rd Street East, FL
Pricing
Price Excluding Tax$ 310,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationANTIFREEZE, -40C (-40F)
ANTIFREEZE, -45C (-50F)
BASE+3(RIP,MMS,FL)ACCUGRADE
BUMPER, REAR
CAB, ROPS, HVAC
CIRCLE SAVER
COMFORT PACKAGE-1, CAB, ROPS
COOLING PACKAGE
CYLINDER ROD FLUID FILM PROTEC
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
ENGINE, C7 ACERT (TIER 3) US
GLOBAL ARRANGEMENT, CAB
HEADLIGHTS, LOW BAR, CAB
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINK BAR, MANUAL
MIRROR GRP, EXTERNAL, BASE
MMS PKG, HYD TIP, Y-FRM
MOLDBOARD, 14' PLUS
NO ACCUGRADE, HYD TIP
NO LOCK OUT, CAB
PERFORMANCE PACKAGE
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF
RUST PREVENT. FOR HOSE COUPL.
SEAT GP, SUSPENSION
TANDEM WALKWAY
TIRES, 17.5R25 BS VKT * D2A MP
U.S. UNIQUE FLEX CREDIT 140K
WEATHER, STANDARD
WINDSHIELD WASHER EMPTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone