Currently 17599 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
443 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 12M3AWD TR, 299,8692019
Tucson, AZ
3,705 h Cat Certified Used

See Details
CAT 12M3AWD TR, 290,0822019
Mesa, AZ
4,178 h Cat Certified Used

See Details
CAT 140-13 AWD, 481,6272023
Kingman, AZ
649 h Cat Certified Used

See Details
CAT 140, 389,0002020
Rental Fleet Machine, Subject To Availability, AL
2,254 h Cat Certified Used Conditionsair conditionererops

See Details
CAT 120-14, 381,8752022
Yuma, AZ
522 h Cat Certified Used

See Details
CAT 140-13, 459,2682023
Safford, AZ
157 h Cat Certified Used

See Details
CAT 140-13AWDT, 339,2062020
Tucson, AZ
4,762 h Cat Certified Used

See Details
CAT 140-13 AWD, 514,9062023
Apache Junction, AZ
142 h Cat Certified Used

See Details
CAT 140-13, 459,9592023
Mesa, AZ
66 h Cat Certified Used

See Details
CAT 120-14, 400,8972023
Tucson, AZ
306 h Cat Certified Used

See Details
CAT 140-13 AWD, 386,5742020
Imperial, CA
2,367 h Cat Certified Used

See Details
CAT 140-13 TRE, 355,3372020
Apache Junction, AZ
2,257 h Cat Certified Used

See Details
CAT 140-13 AWD, 515,2592023
Yuma, AZ
80 h Cat Certified Used

See Details
CAT 12M32018
Macon, GA
5,061 h Cat Certified Used Conditions Customer Value Agreementair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 140M3 GOV2016
Laredo, TX
1,701 h Cat Certified Usedlightingproduct linkair conditionereropsauto shift

See Details
CAT 140 GC, 295,0002022
Rental Fleet Machine, Subject To Availability, AL
350 h Cat Certified Used Conditions Customer Value Agreementair conditionereropspushblock

See Details
CAT 12M3AWD, 224,9002017
La Crosse, VA
4,892 h Cat Certified Used Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionerjoystick steering

See Details
CAT 140 GC, 295,0002021
Rental Fleet Machine, Subject To Availability., AL
1,337 h Cat Certified Used Conditions Customer Value Agreementlightingair conditionerbeacon

See Details
CAT 120 RIP, 279,5002019
Fredericksburg, VA
3,345 h Cat Certified Used Conditionsam fm radiolightingproduct linkam fm cd radioultra low sulfur diesel fuel

See Details
CAT 140 GC, 265,0002021
Rental Fleet Machine, Subject To Availability, AL
1,217 h Cat Certified Used Conditions Customer Value Agreementam fm radiolightingair conditionerpushblock

See Details
CAT 12M3, 255,0002019
Aurora, CO
3,223 h Specifications Cat Certified Used Conditionscounterweightguard, transmissionradio

See Details
Show more results

motor graders