Quick Search

Caterpillar 140H

Caterpillar 140H

Price
$87,000
Year
1997
Working hours
13,922 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Butler Machinery Co.
Grand Forks, ND
+1 701 298 1700
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140H
Categorymotor graders
Serial Number9TN00148
Unit NumberMB25558
Catalog Number4851591
Year1997
Hours13,922 h
CountryUnited States
LocationGrand Forks, ND
Pricing
Price Excluding Tax87,000 USD
Tax-
Price Including Tax-
Details
Additional informationENGINE, VHP AND LOW EMISSIONS
RIMS, 10" X 24"
WIPER, REAR,LOW PROFILE CAB
LIGHTS, WORK
SEAT, CONTOUR SUSPENSION,CLOTH
LIGHTS, CAB MOUNTED
ALTERNATOR, 75 AMP
RADIO READY, ENTERTAINMENT
HYDRAULICS, BASE & 3 FUNCTIONS
EXTENSION, BLADE, 2' LEFT HAND
MIRRORS, OUTSIDE MOUNTED
BEACON, ROTATING
FAN, DEFROSTER, REAR WINDOW
BATTERIES, HEAVY DUTY
DIAMOND RIPPER
CLUTCH, SLIP,CIRCLE DRIVE
BLADE, 14' X 24" X 7/8"
HEATER, ENGINE COOLANT, 120V
LINES, PLOW/DOZER LIFT-RIGHT
AIR DRYER
SPEEDOMETER/TACHOMETER
WASHER, REAR WINDOW
ETHER STARTING AID
ROPS LP CAB W/AC & HEATER
LIGHT, RH,SNOW WING,CAB
BALDERSON FRONT LIFT GROUP
BKT EARTH MAX G2/L2 17.5R25
FAN, DEFROSTER, FRONT WINDOWOST
TANK, FUEL 90 GALLON
1997 CAT 140H
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering