Caterpillar 140H

Caterpillar 140H

Price
110,000 USD
Year
2002
Working hours
11016 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140H
Categorymotor graders
Serial Number2ZK07791
Unit Number461455
Catalog NumberCU4415362
Manufacturing Year2002
Hours11016 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 110,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information11016/08/15/18
AIR DRYER
2002 CATERPILLAR 140HNA GRADER
3306 ENGINE
AIR CONDITIONER WITH HEATER
AMBER ROTATING BEACON /EROPS
AS IS / AS RECEIVED
BATTERY, EXTREME DUTY 1300 CCA
BLADE, 14' X 24" X 7/8"
CONVERTER, COMMUNICATION
ENGINE, VHP AND LOW EMISSIONS
FAN, DEFROSTER,FRONT WINDOW
FAN, DEFROSTER,REAR WINDOW
HEATER, ENGINE COOLANT,120V
HYDRAULICS, BASE & 2 FUNCTIONS
LIGHTS, CAB MOUNTED
LIGHTS, WORK
LINES, PLOW/DOZER LIFT-RIGHT
MIRRORS, DUAL INSIDE
MIRRORS, OUTSIDE MOUNTED
PROVISION, WARNING LIGHT
RADIO READY, ENTERTAINMENT
RIPPER-SCARIFIER, REAR
SHANKS/TEETH FOR SCARIFIER
SPEEDOMETER/TACHOMETER
STARTING AID, ETHER
TIRES, 14.0-24 MICHELIN @30%
WIPER/WASHER, REAR, LP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • Photos
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 20-30%
  • 14.0-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelinNoYesYes
Left FrontMichelinNoNoNo
Left RearMichelinNoYesYes
Right CenterMichelinNoYesYes
Right FrontMichelinNoNoNo
Right RearMichelinNoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone