Caterpillar 140H

Caterpillar 140H

Price
116,500 USD
Year
2006
Working hours
9277 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140H
Categorymotor graders
Serial NumberCCA02001
Unit NumberAA003389U
Catalog NumberCU4491938
Manufacturing Year2006
Hours9277 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$ 116,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationAIR DRYER
ACCUMULATORS, BLADE LIFT
AIR CONDITIONER WITH HEATER
ANTIFREEZE, -50C (-58F)
BATTERIES, HEAVY DUTY
BLADE, 14' X 24" X 7/8"
CUTTING EDGE, 14' BLADE
ENGINE, DUAL HP SETTING
FAN, DEFROSTER, FRONT WINDOW
FAN, DEFROSTER, REAR WINDOW
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BASE & 1 FUNCTION
LIGHTS, CAB AND BAR MOUNTED
LIGHTS, WORK
MIRRORS, DUAL INSIDE
MIRRORS, OUTSIDE MOUNTED
MXBB 2W0E 3805
PRICED 07/03/19 EK
PUSH PLATE, COUNTERWEIGHT
RADIO READY, ENTERTAINMENT
ROLL ON-ROLL OFF
SEAT, CLOTH,CONTOUR AIR
STARTING AID, ETHER
TIRES, 17.5-25 GY HRL 12PR MP
WINDOWS, SLIDING SIDE,LP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone