Caterpillar 140G

Caterpillar 140G

Price
60,000 USD
Year
1991
Working hours
24367 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140G
Categorymotor graders
Serial Number72V13829
Unit NumberEQN104493
Catalog NumberCU4499059
Manufacturing Year1991
Hours24367 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax$ 60,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information140G VHP MOTOR GRADER
BLADE 14-FOOT (TIP CONTROL)
DEFROSTER FAN FRONT WINDOW
DEFROSTER FAN REAR WINDOW
DIFFERENTIAL ARRGMT - LOCK
ENGINE COOLANT HEATER (120V)
LIGHTS CENTER & REAR
LIGHTS DIRECTIONAL/HEADLIGHTS
MODIFIED HYDRAULIC SYSTEM
RIPPER-SCARIFIER
SEAT SUSPENSION (CLOTH)
TEETH SET OF NINE
TIRES 14.00 X R24 XGL 1STAR
WHEEL RIMS 10"
WIPER RREAR WINDOW (LOW CAB)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • YesMachine needs washed and cleaned
  • No
  • FairLeft side battery box is gone
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and scuffed
  • Good
  • FairGrill has a section cut out of it so drag cylinder will clear it
  • Good
  • Good
  • FairRight side cab entry steps have some small bends in them
safety items
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • FairFront glass is sand pitted
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • YesGovernor housing is leaking
  • No
  • Belts/Pulleys - Good condition
  • Normal
  • Normal
  • FairDusty
  • GoodGreen
  • Good
cooling system
  • No
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairRight tail light is inoperable
transmission
  • No
  • YesSix speed powershift
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Brake - Holding 2nd gear / No leaks
  • Good
  • Good
hydraulics
  • Yes
  • Circle, Shoes & Plates - Fair condition - Inserts are getting thin / Wheel lean cylinder - Good condition
  • FairCylinder is seeping
  • Good
  • FairHydraulic pump input is leaking
  • Fair
  • Good
  • Good
  • Good
  • FairBlade sideshift cylinder is leaking and needs resealed
  • Good
  • Good
blade
  • 14 blade / Lift yokes and trunions have play in them. Saddle lock valve is leaking air. Draft ball is loose
  • FairEdges are crowned
  • FairFrog is worn into edge mount holes
drivechain / tandems
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin Snow Plus - ETP0268L7A20NoNoNo
Left FrontBridgestone - W6L00070628NoNoNo
Left RearMichelin Snow Plus - ETP1059L6A20NoNoNo
Right CenterMichelin Snow Plus - ETP1060L5A18NoYesNo
Right FrontBridgestone - W6L00070628NoNoNo
Right RearMichelin Snow Plus - ETP0658L7A18NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone