Caterpillar 14M3

Caterpillar 14M3

Price
477,000 USD
Year
2019
Working hours
1956 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 14M3
Categorymotor graders
Serial NumberN9S00441
Unit NumberN9S441
Catalog NumberCU4538657
Manufacturing Year2019
Hours1956 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax477,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information820

SNOW ARRANGEMENT
*LIGHTS, ARM, FOLD DOWN
*WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CONTROLS, PERFORMANCE BUNDLE
GLOBAL ARRANGEMENT
HEADLIGHTS,FRONT, HIGH,HALOGEN
HEATER, ENGINE COOLANT 120V
HORN, ELECTRIC
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
PRECLEANER, SY-KLONE
PUSH PLATE, COUNTERWEIGHT
RIPPER, REAR
*TRANSMISSION, AUTOSHIFT, JOY
SNOW WING READY PKG, HALOGEN
MOLDBOARD, 16 FT, PLUS
TANK, FUEL, FAST FILL
TIRES,20.5R25 BS VKT * G2/3 MP
VIMS & CELL PROD LINK, PLE641
BASE+5(WM,WTW/FLT,DA1,FL,RIP)
ENGINE, COMPRESSION BRAKE T4
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information820

SNOW ARRANGEMENT
*LIGHTS, ARM, FOLD DOWN
*WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CONTROLS, PERFORMANCE BUNDLE
GLOBAL ARRANGEMENT
HEADLIGHTS,FRONT, HIGH,HALOGEN
HEATER, ENGINE COOLANT 120V
HORN, ELECTRIC
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
PRECLEANER, SY-KLONE
PUSH PLATE, COUNTERWEIGHT
RIPPER, REAR
*TRANSMISSION, AUTOSHIFT, JOY
SNOW WING READY PKG, HALOGEN
MOLDBOARD, 16 FT, PLUS
TANK, FUEL, FAST FILL
TIRES,20.5R25 BS VKT * G2/3 MP
VIMS & CELL PROD LINK, PLE641
BASE+5(WM,WTW/FLT,DA1,FL,RIP)
ENGINE, COMPRESSION BRAKE T4
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone