Quick Search

Caterpillar 14M

Caterpillar 14M

Year
2007
Working hours
21,002 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CASHMAN EQUIPMENT CO.
Henderson, NV
+1 480 550 3927
Show phone number
Basic information
BrandCaterpillar 14M
Categorymotor graders
Serial NumberB9J00138
Unit NumberCE017152
Catalog Number10082193
Year2007
Hours21,002 h
CountryUnited States
LocationHENDERSON, United States
Pricing
Price Excluding Tax148,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CONVERTER, COMMUNICATION (CB)CONVERTER, COMMUNICATION (CB)
GUARD, DEBRISGUARD, DEBRIS
AIR CONDITIONER WITH HEATERAIR CONDITIONER WITH HEATER
ALTERNATOR, 80 AMP (AC)ALTERNATOR, 80 AMP (AC)
BATTERIES, HEAVY DUTYBATTERIES, HEAVY DUTY
BLADE, 16' X 27" X 1"BLADE, 16' X 27" X 1"
CUTTING EDGE, 16' BLADECUTTING EDGE, 16' BLADE
DRAIN, ECOLOGY, ENGINE GRAVITYDRAIN, ECOLOGY, ENGINE GRAVITY
ENGINE S/N# RSX05777ENGINE S/N# RSX05777
FAN, DEFROSTER, REAR WINDOWFAN, DEFROSTER, REAR WINDOW
FILM, ENGINE, VHP PLUSFILM, ENGINE, VHP PLUS
HORN, ELECTRICHORN, ELECTRIC
HYDRAULICS, BASE & 1 FUNCTIONHYDRAULICS, BASE & 1 FUNCTION
INSTALLATION, ACCUGRADE READYINSTALLATION, ACCUGRADE READY
LANGUAGE, ENGLISHLANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, HIGHLIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3LIGHTS, RIPPER 3X3
LIGHTS, ROAD 3 X 3LIGHTS, ROAD 3 X 3
LIGHTS, WORK, HEEL 3X3LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE 3X3LIGHTS, WORK, MIDFRAME TOE 3X3
MIRRORS, OUTSIDE MOUNTEDMIRRORS, OUTSIDE MOUNTED
MOUNTING, CAB ROOF ACCESSORIESMOUNTING, CAB ROOF ACCESSORIES
MOUNTING, FOR WARNING LIGHTMOUNTING, FOR WARNING LIGHT
NO COMPRESSORNO COMPRESSOR
OIL, HYDRAULICOIL, HYDRAULIC
RADIO READY, ENTERTAINMENTRADIO READY, ENTERTAINMENT
RADIO, 12V, AM/FM WEATHERBANDRADIO, 12V, AM/FM WEATHERBAND
RIPPER, REARRIPPER, REAR
SEAT, MECH. SUSPENSION, CLOTHSEAT, MECH. SUSPENSION, CLOTH
SWITCH, WORK LIGHTINGSWITCH, WORK LIGHTING
TANK, FUEL, STANDARDTANK, FUEL, STANDARD
TIRES, 20.5R25 GY GP2B 1* MPTIRES, 20.5R25 GY GP2B 1* MP
WARRANTY EXPIRES 12.14.25WARRANTY EXPIRES 12.14.25
WINDOW, CAB, RIGHT HAND SIDEWINDOW, CAB, RIGHT HAND SIDE
WINDOWS, SIDES & REARWINDOWS, SIDES & REAR
Guard, TransmissionGuard, Transmission
Starter, ElectricStarter, Electric
ACCUMULATORS, BLADE LIFTACCUMULATORS, BLADE LIFT
END BITS, STANDARDEND BITS, STANDARD
WIPER/WASHER, REARWIPER/WASHER, REAR
PUSH PLATE, COUNTERWEIGHTPUSH PLATE, COUNTERWEIGHT
GLOBAL ARRANGEMENTGLOBAL ARRANGEMENT
DOMESTIC TRUCKDOMESTIC TRUCK
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
760
  • Yes
  • YesEngine, hydraulic, transmission, coolant.
  • YesMost recent service is unknown.
  • Good
  • Good
  • Good
  • Good
  • FairBreather on Fuel fill cap is broken and the padlock tab is broken. Some excess residue on fuel tank crossover tube.
  • Good
  • FairTrans guard has dents/ bends.
  • FairMissing multiple bolts from center hood panel. Right side plastic panel has several cracks/ breaks.
  • FairPaint and decals have various scrapes and gouges throughout. Decals are on engine side doors are weathered and discolored from heat.
  • Good
  • Good
  • FairLower panel below hyd. tank access door has a piece cut from it for unknown reason.
  • FairLeft cab ladder steps are slightly bent and support straps are fraying.
safety items
520
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairReflectors are worn / torn
  • FairSB manufactured Jan 2006. (expired). Belt buckle housing is worn / damaged
gauges, operator station, console
2320
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWarmed to 131+ at 92 ambient temp
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairArm rests are weathered / worn. Seat back fabric is worn / dirty.
  • FairSeveral rocker switches missing inserts
engine
820
  • YesModerate amount of visible blow by
  • Yes
  • No
  • YesExcessive amount of oil residue all over the left side of engine plus several areas on the right side including flywheel housing and various other areas. Needs cleaned and rechecked to locate all possible sources.
  • Normal
  • Clear
  • FairMissing several clamps from air cleaner cover.
  • GoodRed / orange
  • Good
  • Good
  • Good
  • FairSigns of current or previous exhaust leaks at exhaust manifold.
  • Good
  • Good
  • Good
  • Good
cooling system
420
  • No
  • FairSome bent fins on cores.
  • Good
  • Good
  • Good
  • Fairsome bent fins on cores.
  • Good
electrical, starting and charging system
320
  • YesNo bottle
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairWire loom badly weathered on grade control harnesses. Various harnesses need to be replaced.
  • FairMissing rear left work lamp.
transmission
430
  • No
  • YesEntire transmission and surrounding areas are completely covered in excess oil residue from multiple leaks.
  • FairCompletely covered in excess oil residue from multiple leaks.
  • Good
  • Good
  • Good
  • FairCompletely covered in excess oil residue from multiple leaks.
  • Good
  • FairCompletely covered in excess oil residue from multiple leaks.
steering
740
  • Yes
  • FairModerate to excess play in hitch pins. (Normal for age of machine).
  • Good
  • Good
  • Good
  • Good
  • FairOil leaks at steering control valve, secondary steering pump, lines and surrounding areas.
  • Good
  • FairOil leaks at steering control valve.
  • FairOil leaks at lines to secondary steering pump.
  • Good
  • Good
brake
302
  • Warning light flashing for irregular brake pressure while performing brake tests.
  • PoorAccumulators need recharging.
  • Good
  • Good
  • Good
  • PoorLeft tandem filled with hydraulic oil from brake piston leak. (Left front brake line is plugged)
drivechain / tandems
310
  • Good
  • Good
  • FairSome dents and gouges on bottom of tandems.
  • Good
hydraulics
960
  • YesOil leaks at steering control valve and surrounding area. Various lines have seepage or residue. Excess oil residue at lines to hyd. pump. Centershift cylinder wiper seal seeping.
  • Good
  • Good
  • FairExcess wear to circle drive pinion.
  • FairModerate play in ball mounts.
  • Good
  • FairMultiple leaking hyd. lines throughout machine.
  • Good
  • Good
  • FairExcess play in lift cylinder ball mounts.
  • Good
  • Good
  • Good
  • FairExcess play in pin mounts
  • FairTank is covered in oil and seeping from bottom tube connections.
  • Good
blade
360
  • FairModerate amount of play in the circle to blade frame mounting shafts.
  • Good
  • FairTop of circle has some gouges and chips
  • FairHave some play. (Normal for hours of machine)
  • FairShow moderate wear.
  • Good
  • Good
  • FairTeeth have moderate amount of wear.
  • FairSome wear on bottom of saddle.
ripper
310
  • Good
  • Good
  • Good
  • Fairmoderate amount of wear.
tires
100
  • 20.5-R25
  • Good
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYokohama S011436NoYesYes
Left RearYokohama RB313888NoYesYes
Left Rear CenterYokohama RB313888NoYesYes
Right FrontYokohama S011231NoYesYes
Right RearYokohama RB313888NoYesYes
Right Rear CenterYokohama RB313786NoYesYes
comments, misc. repairs, general remarks
  • Inspected 9/18/2023 with 21074 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering