Caterpillar 12M3

Caterpillar 12M3

Price
277,840 USD
Year
2017
Working hours
1204 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00696
Unit NumberE136009
Catalog NumberCU2512376
Manufacturing Year2017
Hours1204 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 277,840
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
ARO/GPS READY
AUTO ARTICULATION
BLADE LENGTH: 14'
ENGINE TIER RATING: T4F
HEATER
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone