Caterpillar 12H

Caterpillar 12H

Price
115,000 USD
Year
1998
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12H
Categorymotor graders
Serial Number4XM01990
Unit NumberUP10094
Catalog NumberCU4457214
Manufacturing Year1998
Hours1 h
CountryUnited States
LocationAlbany, GA
Pricing
Price Excluding Tax$ 115,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
HIGH PROFILE CAB/ROPSHIGH PROFILE CAB/ROPS
THROTTLE LOCKTHROTTLE LOCK
Additional Information14' MOLDBOARD
BLADE EXTENSION
DIFFERENTIAL LOCK
MIRRORS
SCARIFIER
SUPPLEMENTAL STEERING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • all wheel drive
  • drivechain / tandems
  • emissions
  • ripper
  • scarifer
  • tires
general appearance
  • Good
  • Good
  • FairAll are worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMissing on passenger side
  • No
  • No
  • Overall good condition
safety items
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • Yes
  • No
  • Decals not legible worn
gauges, operator station, console
  • FairSwitch works fan works but ac not cooling
  • Good
  • FairNeeds adjusting and lube
  • Good
  • Good
  • Good
  • FairFront windshield cracked (8x-2228) (3E-9413)
  • Good
  • Good
  • Good
  • FairHas power but reading is 0.1 looks new,troubleshoot
  • Good
  • Good
  • Good
  • Good
  • FairWiper are good but will not spray /troubleshoot
  • No
  • No
  • No
  • Overall good condition
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • Light
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good condition
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • Overall good condition
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good condition
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good condition
hydraulics
  • Good
  • FairCylinder leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • overall good condition
blade
  • Good
  • FairWear pads worn (4) 5T-8366 (5) 2G-3219 (5) 2G-3221 (1) 5T-8367 (4)8W-1749 (30) 5P-8245 (30) 6H-1717
  • FairWorn (6) 333-0960
  • FairWorn ( 2) 5D-9554 (40) 3F-5108 (40) 4K-0367 (2) 8E-5531
  • FairWorn remove shims if any troubleshoot
  • Good
  • Good
  • FairWorn troubleshoot
  • Good
  • FairWorn troubleshoot
  • Good
  • Overall good condition needs some attention
all wheel drive
  • N/A
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good condition
emissions
  • N/A
ripper
  • N/A
scarifer
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNone all missing (11) 6Y-5230 (11) 195-7218
  • Cat 8W0664
  • Overall good condition
tires
  • No
  • Yes
  • 75%
  • overall good condition/left center tire low
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterDouble Coin G422519422275NoNoNo
Left FrontDouble Coin F322510602275NoNoNo
Left RearDouble Coin G422505332275NoNoNo
Right CenterAdvance 17015028382890NoNoNo
Right FrontDouble Coin F322510022275NoYesYes
Right RearDouble Coin G422521982275NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone