Quick Search

CAT 120

CAT 120

Year
2019
Working hours
1,062 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 120
NMC CAT - Council Bluffs
Categorymotor graders
Serial NumberY9A00128
Unit NumberEQN189501
Catalog Number10081620
Year2019
Hours1,062 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax237,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
120 Motor Grader120 Motor Grader
13.0-24 Tires13.0-24 Tires
Base +1 (TIP)Base +1 (TIP)
CLEAN EMISSIONS MODULE - TIER 4 FINALCLEAN EMISSIONS MODULE - TIER 4 FINAL
Comfort Package, Base, LVRComfort Package, Base, LVR
Drawbar, Standard, HYD, Tip, LVRDrawbar, Standard, HYD, Tip, LVR
ENGINE ARRENGINE ARR
Heater, Engine Coolant, 120VHeater, Engine Coolant, 120V
HVAC W/O Air Compressor, PREMHVAC W/O Air Compressor, PREM
Language, EnglishLanguage, English
Lights, Working, Basic, HAL, LVRLights, Working, Basic, HAL, LVR
Ligts, Brake & BKP, Turn, LEDLigts, Brake & BKP, Turn, LED
MOLDBOARD, 12' BASICMOLDBOARD, 12' BASIC
Rear Panel W/Access DoorRear Panel W/Access Door
Transmission and Drive LineTransmission and Drive Line
WEATHER, STANDARD TNDWEATHER, STANDARD TND
Air ConditionerAir Conditioner
LightingLighting
MirrorsMirrors
Air Suspension SeatAir Suspension Seat
EngineEngine
Differential LockDifferential Lock
Circle ClutchCircle Clutch
Cab Profile - HighCab Profile - High
SEAT BELTSEAT BELT
DRAIN, GRAVITY, ENGINE OILDRAIN, GRAVITY, ENGINE OIL
PRODUCT LINK, CELLULAR PLE742PRODUCT LINK, CELLULAR PLE742
LIGHTS, SERVICE, INTERNALLIGHTS, SERVICE, INTERNAL
NO HITCHNO HITCH
DECALS, ENGLISH (US)DECALS, ENGLISH (US)
LOCK OUT, MANUALLOCK OUT, MANUAL
NO GRADE CONTROL TECHNOLOGYNO GRADE CONTROL TECHNOLOGY
ALTERNATOR, 145 AMPALTERNATOR, 145 AMP
CAB, ROPS, BASE, LVR, TNDCAB, ROPS, BASE, LVR, TND
GLOBAL ARRANGEMENT LVRGLOBAL ARRANGEMENT LVR
LIGHTS, CAB HALOGEN, LVRLIGHTS, CAB HALOGEN, LVR
LOW BAR, HALOGEN, LVR, TNDLOW BAR, HALOGEN, LVR, TND
NO ACCUMULATORS, NO ARO, LVRNO ACCUMULATORS, NO ARO, LVR
SEAT COMFORT, SUSPENSION, LVRSEAT COMFORT, SUSPENSION, LVR
JUMP START STUDSJUMP START STUDS
STARTER, STANDARD DUTYSTARTER, STANDARD DUTY
MOTORGRADERSMOTORGRADERS
Additional information120 Motor Grader
13.0-24 Tires
Air Conditioner
Air Suspension Seat
ALTERNATOR, 145 AMP
Base +1 (TIP)
Cab Profile - High
CAB, ROPS, BASE, LVR, TND
Circle Clutch
CLEAN EMISSIONS MODULE - TIER 4 FINAL
Comfort Package, Base, LVR
DECALS, ENGLISH (US)
Differential Lock
DRAIN, GRAVITY, ENGINE OIL
Drawbar, Standard, HYD, Tip, LVR
Engine
ENGINE ARR
GLOBAL ARRANGEMENT LVR
Heater, Engine Coolant, 120V
HVAC W/O Air Compressor, PREM
JUMP START STUDS
Language, English
Lighting
LIGHTS, CAB HALOGEN, LVR
LIGHTS, SERVICE, INTERNAL
Lights, Working, Basic, HAL, LVR
Ligts, Brake & BKP, Turn, LED
LOCK OUT, MANUAL
LOW BAR, HALOGEN, LVR, TND
Mirrors
MOLDBOARD, 12' BASIC
MOTORGRADERS
NO ACCUMULATORS, NO ARO, LVR
NO GRADE CONTROL TECHNOLOGY
NO HITCH
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE742
Rear Panel W/Access Door
SEAT BELT
SEAT COMFORT, SUSPENSION, LVR
STARTER, STANDARD DUTY
Transmission and Drive Line
WEATHER, STANDARD TND
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSmall dent on left center entry step
safety items
410
  • Yes
  • Yes
  • Yes
  • FairInoperable
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 13.00 - 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterFirstrone22NoYesNo
Left FrontSamson27NoNoNo
Left RearFirestone24NoYesNo
Right CenterFirestone27NoYesNo
Right FrontSamson27NoNoNo
Right RearFirestone22NoYesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering