Caterpillar 120M

Caterpillar 120M

Price
179,390 USD
Year
2016
Working hours
2169 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120M
Categorymotor graders
Serial NumberB9C01423
Unit NumberB9C01423
Catalog NumberCU4495727
Manufacturing Year2016
Hours2169 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 179,390
Tax (19%)$ 34,084
Price Including Tax$ 213,474
Features
Additional InformationTIRES CONDITION MIDDLE RIGHT: 100 %
TIRES CONDITION FRONT LEFT: 100 %
TIRES CONDITION FRONT RIGHT: 100 %
TIRES CONDITION REAR RIGHT: 100 %
TIRES CONDITION MIDDLE LEFT: 100 %
MIDDLE BLADE CONDITION: 80 %
TIRES CONDITION REAR LEFT: 100 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone