Quick Search

CAT 120M

CAT 120M

Year
2009
Working hours
11,576 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 120M
NMC CAT - Council Bluffs
Categorymotor graders
Serial NumberB9C00419
Unit NumberEQN168071
Catalog Number4902294
Year2009
Hours11,576 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax93,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAir Conditioner With Heater
ALTERNATOR 80 AMP (AC)
BATTERIES HEAVY DUTY
BLADE 14' X 24" X 7/8"
CONVERTER COMMUNICATION (CB)
CUTTING EDGE 14' BLADE
DOOR CAB RIGHT HAND SIDE
DRAIN ECOLOGY ENGINE GRAVITY
DRAWBAR 4 SHOE CIRCLE GUIDES
END BITS STANDARD
ENG S.N. C6E15418
EXTENSION BLADE 2' LEFT HAND
EXTENSION BLADE 2' RIGHT HAND
FAN DEFROSTER REAR WINDOW
FILM ENGINE VHP
GLOBAL ARRANGEMENT
HEATER ENGINE COOLANT 120V
HITCH TOWING
HYDRAULICS BASE & 2 FUNCTIONS
LADDER CAB RIGHT HAND SIDE
LANGUAGE ENGLISH
LIGHT WARNING BEACON STROBE HS
LIGHTS FRONT HEADLIGHTS HIGH
LIGHTS RIPPER 3X3
LIGHTS ROAD 3 X 3
LIGHTS WORK HEEL 3X3
LIGHTS WORK MIDFRAME TOE 3X3
LINES RIPPER
LINES STANDARD W/O ACCUMULATOR
MIRRORS OUTSIDE MOUNTED
MOUNTING CAB ROOF ACCESSORIES
MOUNTING FOR WARNING LIGHT
MOUNTING FRONT LIFT
No Compressor
OIL HYDRAULIC
Online Owner's Manual
PRODUCT LINK PL321
PUMP HYDRAULIC HIGH CAPACITY
RADIO 12V AM/FM WEATHERBAND
RADIO READY ENTERTAINMENT
ROLL ON-ROLL OFF
SEAT AIR SUSPENSION CLOTH
STARTING AID ETHER
SWITCH WORK LIGHTING
TANK FUEL STANDARD
TIRES 14.0R24 MX XGLA2 1* MP
TRANS S.N. CZM04503
WINDOWS SIDES W/WIPER & REAR
WIPER/WASHER REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1340
  • YesMachine needs washed and cleaned
  • No
  • Good
  • Good
  • Good
  • FairDecals are peeling and cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and chipped
  • FairCowl over hydraulic valve is cracked
  • Good
  • Good
  • Good
  • Good
  • FairLeft bottom entry step is bent
safety items
410
  • Yes
  • Yes
  • Yes
  • FairAlarm is inoperable
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1610
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft side mirror is broke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
620
  • No
  • No
  • Yes
  • No
  • YesOil is leaking around the breather at the top of the valve cover
  • No
  • Normal
  • FairDusty
  • GoodRed
  • Good
  • Good
  • FairEngine seemed to crank excessively before starting. May have a fuel system issue
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • YesActive code for auxiliary lever - seven voltage above normal
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1220
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCylinder is leaking
  • Good
  • FairCylinder is seeping
blade
1010
  • Good
  • Good
  • FairCircle inserts are worn thin
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterHercules100NoNoNo
Left FrontHercules100NoNoNo
Left RearHercules100NoNoNo
Right CenterHercules100NoNoNo
Right FrontHercules100NoNoNo
Right RearHercules100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering