Quick Search

Caterpillar 120M

Caterpillar 120M

Price
$93,500
Year
2009
Working hours
11,576 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 740 8103
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 120M
Categorymotor graders
Serial NumberB9C00419
Unit NumberEQN168071
Catalog Number4902294
Year2009
Hours11,576 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax93,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
JOYSTICK STEERINGJOYSTICK STEERING
THROTTLE LOCKTHROTTLE LOCK
FRONT HITCH/LIFTFRONT HITCH/LIFT
Additional informationROLL ON-ROLL OFF
GLOBAL ARRANGEMENT
RADIO READY ENTERTAINMENT
BATTERIES HEAVY DUTY
EXTENSION BLADE 2' RIGHT HAND
STARTING AID ETHER
BLADE 14' X 24" X 7/8"
HYDRAULICS BASE & 2 FUNCTIONS
TIRES 14.0R24 MX XGLA2 1* MP
MIRRORS OUTSIDE MOUNTED
HEATER ENGINE COOLANT 120V
LINES STANDARD W/O ACCUMULATOR
LIGHTS FRONT HEADLIGHTS HIGH
MOUNTING FRONT LIFT
LANGUAGE ENGLISH
HITCH TOWING
CUTTING EDGE 14' BLADE
RADIO 12V AM/FM WEATHERBAND
CONVERTER COMMUNICATION (CB)
PRODUCT LINK PL321
LIGHT WARNING BEACON STROBE HS
MOUNTING FOR WARNING LIGHT
END BITS STANDARD
SEAT AIR SUSPENSION CLOTH
LIGHTS WORK MIDFRAME TOE 3X3
LIGHTS RIPPER 3X3
LADDER CAB RIGHT HAND SIDE
SWITCH WORK LIGHTING
OIL HYDRAULIC
DRAIN ECOLOGY ENGINE GRAVITY
TANK FUEL STANDARD
LIGHTS WORK HEEL 3X3
LIGHTS ROAD 3 X 3
DOOR CAB RIGHT HAND SIDE
EXTENSION BLADE 2' LEFT HAND
PUMP HYDRAULIC HIGH CAPACITY
FAN DEFROSTER REAR WINDOW
LINES RIPPER
WIPER/WASHER REAR
ALTERNATOR 80 AMP (AC)
FILM ENGINE VHP
MOUNTING CAB ROOF ACCESSORIES
WINDOWS SIDES W/WIPER & REAR
DRAWBAR 4 SHOE CIRCLE GUIDES
TRANS S.N. CZM04503
ENG S.N. C6E15418
NO COMPRESSOR
AIR CONDITIONER WITH HEATER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1340
  • YesMachine needs washed and cleaned
  • No
  • Good
  • Good
  • Good
  • FairDecals are peeling and cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and chipped
  • FairCowl over hydraulic valve is cracked
  • Good
  • Good
  • Good
  • Good
  • FairLeft bottom entry step is bent
safety items
410
  • Yes
  • Yes
  • Yes
  • FairAlarm is inoperable
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1610
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft side mirror is broke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
620
  • No
  • No
  • Yes
  • No
  • YesOil is leaking around the breather at the top of the valve cover
  • No
  • Normal
  • FairDusty
  • GoodRed
  • Good
  • Good
  • FairEngine seemed to crank excessively before starting. May have a fuel system issue
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • YesActive code for auxiliary lever - seven voltage above normal
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1220
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCylinder is leaking
  • Good
  • FairCylinder is seeping
blade
1010
  • Good
  • Good
  • FairCircle inserts are worn thin
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterHercules100NoNoNo
Left FrontHercules100NoNoNo
Left RearHercules100NoNoNo
Right CenterHercules100NoNoNo
Right FrontHercules100NoNoNo
Right RearHercules100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering