Quick Search

Caterpillar 120M2

Caterpillar 120M2

Price
$149,850
Year
2017
Working hours
4,532 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Blanchard Machinery Co.
Columbia, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 120M2
Categorymotor graders
Serial NumberM9C00688
Unit NumberPG000773
Catalog Number4881117
Year2017
Hours4,532 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax149,850 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
JOYSTICK STEERINGJOYSTICK STEERING
THROTTLE LOCKTHROTTLE LOCK
Additional informationQualifies for CAT Certified Used (CCU).

AIR SUSPENSION SEAT
DEFROSTER FAN
MIRRORS
REARVIEW CAMERA
SCARIFIER
SUPPLEMENTAL STEERING
12' MOLDBOARD
*MOUNT, MID-MOUNT SCARIFIER
ANTIFREEZE WINDSHIELD WASHER
BASE + 1 (MMS)
CAB, PLUS
CAMERA,REAR VISION
COOLANT, 50/50, -35C (-31F)
DRAIN, GRAVITY, ENGINE OIL
DRAWBAR, 4 SHOE CIRCLE GUIDES
ENGINE AR, EPA/ARB FLEX
GLOBAL ARRANGEMENT
HITCH, TOWING
INSTALLATION ARRANGEMENT
JOYSTICK CONTROLS, BASIC
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, HIGH
LINES,STANDARD W/O ACCUMULATOR
MID MOUNT SCARIFIER PACKAGE
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 12'
NO ACCUGRADE
PRECLEANER
PRODUCT LINK, SATELLITE PLE631
ROLL ON-ROLL OFF
STARTING, (BOSCH)
TIRES, 14.0R24 BS VUT * L2 MP
WEATHER, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Yes
  • No
  • Good
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride suspension
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • There are n low oil pressure warnings present for the engine or hydraulics.
  • None
  • Fair
  • GoodRed in color and the level is full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • GoodHydraulic motor driven fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • No
  • Yes
  • Yes
  • Good
  • Good
  • PoorInstalled but is not reporting or is not registered
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJoystick
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • Good
scarifer
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • RECENTLY INSTALLED 4 NEW REAR TIRES.
  • 14.00 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center100NoNoNo
Left FrontDOUBLECOIN50NoNoNo
Left Rear100NoNoNo
Right Center100NoNoNo
Right Front50NoNoNo
Right Rear100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering