Caterpillar 12M

Caterpillar 12M

Price
157,170 USD
Year
2011
Working hours
4236 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M
Categorymotor graders
Serial NumberB9F01311
Unit Number80523
Catalog NumberCU4541923
Manufacturing Year2011
Hours4236 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 157,170
Tax (10%)$ 15,717
Price Including Tax$ 172,887
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationWilliam Adams Pty Ltd (ABN 72 009 569 493)

Terms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our Clayton premises unless otherwise indicated
6. All sales are nett cash ex works

12M INSTALLATION ARRANGEMENT
ALTERNATOR, 150 AMP (AC)
AUSTRALIAN ARRANGEMENT
BASE + 1 (RIP)
CERT EMISSIONS,OTHER REG (PEC)
COMPRESSOR/TANK, AIR
FILM, ENGINE, VHP
GLOBAL ARRANGEMENT
GUARD,TRANSMISSION SIDES/SOUND
INSTALLATION, ACCUGRADE READY
LANE 2 ORDER
LANGUAGE, ENGLISH W/SYMBOLS
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MOLDBOARD, 3658MM
PUSH PLATE, COUNTERWEIGHT
RIPPER-SCARIFIER, REAR
SHANKS/TEETH FOR SCARIFIER
TIRES, 14.0R24 MX XGLA2 1* MP
TOWING GROUP, 45 MM PIN
TRANSMISSION, AUTOSHIFT
WEATHER, STANDARD
YEAR OF MANUFACTURE PLATE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone