Caterpillar 12M3

Caterpillar 12M3

Price
250,000 USD
Year
2014
Working hours
2604 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00122
Unit Number13251
Catalog NumberCU2362959
Manufacturing Year2014
Hours2604 h
CountryUnited States
LocationLavergne, TN
Pricing
Price Excluding Tax$ 250,000
Tax-
Price Including Tax-
Features
Additional InformationLIGHTS, WORKING, BASIC,HALOGEN
12M3 MOTOR GRADER (DLO)
ANTIFREEZE WINDSHIELD WASHER
BASE + 1 (MMS)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
DECALS, ENGLISH (U.S.)
GLOBAL ARRANGEMENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
LANE 2 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER, NON SY-KLONE
PRODUCT LINK, CELLULAR PL522
ROLL ON-ROLL OFF
SEAT BELT W/INDICATOR
STARTER, ELEC, EXTREME DUTY
WEATHER, STANDARD
TIRES, 14.0R24 BS VUT * L2 MP
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone