Caterpillar 12M

Caterpillar 12M

Price
116,928 USD
Year
2008
Working hours
11457 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M
Categorymotor graders
Serial NumberB9F00487
Unit Number80759
Catalog NumberCU4657619
Manufacturing Year2008
Hours11457 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 116,928
Tax (10%)$ 11,693
Price Including Tax$ 128,621
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

OIL, HYDRAULIC
SHADE, SUN
BATTERIES, STANDARD
HYDRAULICS, BASE & 1 FUNCTION
SWITCH, WORK LIGHTING
COMPRESSOR/TANK, AIR
ALTERNATOR, 80 AMP (AC)
LIGHTS, WORK, HEEL 3X3
WINDOWS, SIDES W/WIPER, & REAR
TRANSMISSION, AUTOSHIFT
LIGHTS, ROAD 3 X 3
END BITS, OVERLAY
GLOBAL ARRANGEMENT
LIGHTS, WORK, MIDFRAME TOE 3X3
TANK, FUEL, STANDARD
PUSH PLATE, COUNTERWEIGHT
LINES, RIPPER
RIPPER-SCARIFIER, REAR
MOUNTING, CAB ROOF ACCESSORIES
CUTTING EDGE, 3.7M BLADE
TOWING GROUP, 45 MM PIN
AIR INFLATION
SHANKS/TEETH, RIPPER/SCARIFIER
LINES,STANDARD W/O ACCUMULATOR
AUSTRALIAN ARRANGEMENT
FILM, ENGINE, VHP
BLADE, 3658MM X 610MM X 22MM
GUARD, SOUND
RIMS ONLY, 254MM X 610MM MP
DRAIN, ECOLOGY, ENGINE GRAVITY
LANGUAGE, ENGLISH
PRODUCT LINK, PL321
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

OIL, HYDRAULIC
SHADE, SUN
BATTERIES, STANDARD
HYDRAULICS, BASE & 1 FUNCTION
SWITCH, WORK LIGHTING
COMPRESSOR/TANK, AIR
ALTERNATOR, 80 AMP (AC)
LIGHTS, WORK, HEEL 3X3
WINDOWS, SIDES W/WIPER, & REAR
TRANSMISSION, AUTOSHIFT
LIGHTS, ROAD 3 X 3
END BITS, OVERLAY
GLOBAL ARRANGEMENT
LIGHTS, WORK, MIDFRAME TOE 3X3
TANK, FUEL, STANDARD
PUSH PLATE, COUNTERWEIGHT
LINES, RIPPER
RIPPER-SCARIFIER, REAR
MOUNTING, CAB ROOF ACCESSORIES
CUTTING EDGE, 3.7M BLADE
TOWING GROUP, 45 MM PIN
AIR INFLATION
SHANKS/TEETH, RIPPER/SCARIFIER
LINES,STANDARD W/O ACCUMULATOR
AUSTRALIAN ARRANGEMENT
FILM, ENGINE, VHP
BLADE, 3658MM X 610MM X 22MM
GUARD, SOUND
RIMS ONLY, 254MM X 610MM MP
DRAIN, ECOLOGY, ENGINE GRAVITY
LANGUAGE, ENGLISH
PRODUCT LINK, PL321
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone