Caterpillar 12M3

Caterpillar 12M3

Price
192,004 USD
Year
2015
Working hours
3008 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00317
Unit NumberE126530
Catalog NumberCU4289511
Manufacturing Year2015
Hours3008 h
CountryUnited States
LocationShow Low, AZ
Pricing
Price Excluding Tax$ 192,004
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
BLADE LENGTH: 14'
HEATER
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5-25
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone