Quick Search

Caterpillar 12M3

Caterpillar 12M3

Year
2018
Working hours
5,867 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Great Falls, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00943
Unit Number23G0761
Catalog Number10079336
Year2018
Hours5,867 h
CountryUnited States
LocationGreat Falls, United States
Pricing
Price Excluding Tax224,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TRACK, RUBBER BELTTRACK, RUBBER BELT
ARTICULATION GUARDARTICULATION GUARD
CAB, PLUS (INTERIOR)CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)CAB, PLUS (STANDARD GLASS)
CONTROL,AUTO ARTICULATION-DEMOCONTROL,AUTO ARTICULATION-DEMO
COOLANT, 50/50, -35C (-31F)COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)DECALS, ENGLISH (U.S.)
ENG SN SYE23788 MSO 7JQYKENG SN SYE23788 MSO 7JQYK
GLOBAL ARRANGEMENT,LOW AMBIENTGLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPEGRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V
LANGUAGE, ENGLISHLANGUAGE, ENGLISH
LIGHT, LED WARNING STROBELIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONALLINES, RIPPER, ADDITIONAL
PRECLEANER, SY-KLONEPRECLEANER, SY-KLONE
STABLE BLADESTABLE BLADE
Arrangement, SnowArrangement, Snow
ACCUMULATORS, BLADE LIFTACCUMULATORS, BLADE LIFT
MIRRORS, OUTSIDE HEATED 24VMIRRORS, OUTSIDE HEATED 24V
RIPPER/SCARIFIERRIPPER/SCARIFIER
SEAT BELTSEAT BELT
SHANKS/TEETH, RIPPER/SCARIFIERSHANKS/TEETH, RIPPER/SCARIFIER
JOYSTICK CONTROLS, ADVANCEDJOYSTICK CONTROLS, ADVANCED
LIFT GROUP, FRONT MOUNTINGLIFT GROUP, FRONT MOUNTING
MOLDBOARD, 14' PLUSMOLDBOARD, 14' PLUS
STARTER, ELEC, EXTREME DUTYSTARTER, ELEC, EXTREME DUTY
FUEL ANTIFREEZE, -25C (-13F)FUEL ANTIFREEZE, -25C (-13F)
LIGHTS, SERVICE, INTERNALLIGHTS, SERVICE, INTERNAL
ROLL ON-ROLL OFFROLL ON-ROLL OFF
ANTIFREEZE WINDSHIELD WASHERANTIFREEZE WINDSHIELD WASHER
BASE + 4 (WM,WT-FLOAT,FL,RIP)BASE + 4 (WM,WT-FLOAT,FL,RIP)
PRODUCT LINK, SATELLITE PLE631PRODUCT LINK, SATELLITE PLE631
LANE 3 ORDERLANE 3 ORDER
COLD WEATHER PLUS PACKAGECOLD WEATHER PLUS PACKAGE
TIRES,17.5R25 MX XSNO+ * G2 MPTIRES,17.5R25 MX XSNO+ * G2 MP
DRAIN, HIGH SPEED, ENGINE OILDRAIN, HIGH SPEED, ENGINE OIL
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering